Hi!
Thank you reply.
Below WEC7 OS image was being downloaded to iMX53 to Mfgtools-Rel-1.6.2.048,
1. that may be used to fix this?
File = ucl.xml
<UCL>
<CFG>
<STATE name="BootStrap" dev="MX53" />
<DEV name="MX53" vid="15A2" pid="004E"/>
<STATE name="Updater" dev="Updater" />
<DEV name="Updater" vid="066F" pid="37FF" />
</CFG>
<LIST name="NAND" desc="Choose NAND as media">
<CMD type="find" body="BootStrap" timeout="300"/>
<CMD type="boot" body="BootStrap" file ="eboot_uut.nb0" >Running plugin to init DDR Memory.</CMD>
<CMD type="load" file="uce.nb0" address="0x70200000" loadSection="OTH" setSection="OTH" HasFlashHeader="FALSE" >Doing preLoad."</CMD>
<CMD type="jump" > Jumping to OS image. </CMD>
<CMD type="find" body="Updater" timeout="300"/>
<CMD type="push" body="MediaType:NAND">Send media type.</CMD>
<CMD type="push" body="QueryStoreName:NAND FLASH Storage,Timeout:10">Query store name.</CMD>
<CMD type="push" body="wfw">Notity device to prepare receiving a firmware.</CMD>
<CMD type="push" body="fwtype:EB_NB">Specify firmware type.</CMD>
<CMD type="push" body="send" file="files/eboot.nb0">Sending a firmware file.</CMD>
<CMD type="push" body="save">write the firmware to NAND flash.</CMD>
<CMD type="push" body="wfw">Notity device to prepare receiving a firmware.</CMD>
<CMD type="push" body="fwtype:NK_NB">Specify firmware type.</CMD>
<CMD type="push" body="send" file="files/nk.nb0">Sending a firmware file.</CMD>
<CMD type="push" body="save">write the firmware to NAND flash.</CMD>
<CMD type="push" body="QueryFolderStatus:NANDFlash,Timeout:10">Query store folder status.</CMD>
<CMD type="push" body="wfl">Notity device to prepare receiving a file.</CMD>
<CMD type="push" body="filename:NANDFlash\\sandy.mp3">Sending file name.</CMD>
<CMD type="push" body="send" file="files/sandy.mp3">Sending a file.</CMD>
<CMD type="push" body="save">Finish sending data.</CMD>
<CMD type="push" body="Done">Whole update work is finished.</CMD>
<!--<CMD type="push" body="ResetBoard">Reset the board to start next round test.</CMD>-->
</LIST>
<LIST name="SD/MMC" desc="Choose SD/MMC as media">
<CMD type="find" body="BootStrap" timeout="60"/>
<CMD type="boot" body="BootStrap" file ="eboot_uut.nb0" >Running plugin to init DDR Memory.</CMD>
<CMD type="load" file="uce.nb0" address="0x70200000" loadSection="OTH" setSection="OTH" HasFlashHeader="FALSE" >Doing preLoad."</CMD>
<CMD type="jump" > Jumping to OS image. </CMD>
<CMD type="find" body="Updater" timeout="180"/>
<!--<CMD type="push" body="FuseRead:0x00000860">read fuse value.</CMD>
<CMD type="push" body="FuseSense:0x00000860:0x00000003">read fuse value.</CMD>
<CMD type="push" body="FuseProgram:0x00000860:0x00000010">read fuse value.</CMD>-->
<CMD type="push" body="MediaType:SDMMC">Send media type.</CMD>
<!--<CMD type="push" body="QueryStoreStatus:DSK2:,Timeout:10">Query store status.</CMD>-->
<CMD type="push" body="QueryStoreName:SD Memory Card,Timeout:10">Query store name.</CMD>
<CMD type="push" body="Partitions:Firmware:100MB,File">Starting partitions.</CMD>
<CMD type="push" body="wrd:0x400">Write raw data to device with a specified starting address.</CMD>
<CMD type="push" body="send" file="files/eboot.nb0">Sending a file.</CMD>
<CMD type="push" body="save">Finish sending data.</CMD>
<CMD type="push" body="wrd:0x80400">Write raw data to device with a specified starting address.</CMD>
<CMD type="push" body="send" file="files/nk.nb0">Sending a file.</CMD>
<CMD type="push" body="save">Finish sending data.</CMD>
<CMD type="push" body="QueryFolderStatus:SDMemory,Timeout:10">Query store folder status.</CMD>
<CMD type="push" body="wfl">Notity device to prepare receiving a file.</CMD>
<CMD type="push" body="filename:SDMemory\\sandy.mp3">Sending file name.</CMD>
<CMD type="push" body="send" file="files/sandy.mp3">Sending a file.</CMD>
<CMD type="push" body="filename:SDMemory\\DWS.exe">Sending file name.</CMD>
<CMD type="push" body="send" file="files/DWS.exe">Sending a file.</CMD>
<CMD type="push" body="save">Finish sending data.</CMD>
<CMD type="push" body="Done">Whole update work is finished.</CMD>
</LIST>
</UCL>