I have a custom hardware based on IMX6Q SabreSD that actually runs fine with Android 6.0.1.
Now, I'm trying upgrade the Android version to 9.0 based on NXP SDK.
I have changed u-boot and kernel DTS files and DDR configs, compiled all without errors and u-boot can start Android boot. I have used fsl-sdcard-partition.sh to create Sdcard (my board doesn't have option for serial download).
But boot hangs with a loop of messages (and in screen I see Android bootanimation forever). Could someone help to understand what's wrong? This issues is related to securities like: Selinux, DM-verity or AVB?
Boot log:
U-Boot 2018.03 (Oct 27 2020 - 12:55:46 -0300)
CPU: Freescale i.MX6Q rev1.3 996 MHz (running at 792 MHz)
CPU: Extended Commercial temperature grade (-20C to 105C) at 24C
Reset cause: POR
Model: Sascar Tecnologia Automotiva SV-MINE
Board: SV-MINE-2.0
DRAM: 2 GiB
PMIC: PFUZE100! DEV_ID=0x10 REV_ID=0x21
MMC: FSL_SDHC: 0, FSL_SDHC: 1
Loading Environment from MMC... *** Warning - bad CRC, using default environment
Failed (-5)
No panel detected: default to DISPLAY SEVA
Display: DISPLAY SEVA (1024x600)
In: serial
Out: serial
Err: serial
Habilita display
Configurando GPIOs SV-MINE ...
flash target is MMC:1
Net:
Error: ethernet@02188000 address not set.
No ethernet found.
Fastboot: Normal
Normal Boot
Hit any key to stop autoboot: 0
RNG already instantiated 0x40000003
RNG already instantiated 0x40000003
verify OK, boot 'boot'
kernel @ 14008000 (10181840)
ramdisk @ 15000000 (1834672)
fdt @ 14f00000 (50014)
## Booting Android Image at 0x14007800 ...
Kernel load addr 0x14008000 size 9944 KiB
## Flattened Device Tree blob at 14f00000
Booting using the fdt blob at 0x14f00000
XIP Kernel Image ... OK
Using Device Tree in place at 14f00000, end 14f0f35d
switch to ldo_bypass mode!
Starting kernel ...
Booting Linux on physical CPU 0x0
Linux version 4.14.98 (leonardo@leonardo) (gcc version 4.9.x 20150123 (prerelease) (GCC)) #1 SMP PREEMPT Tue Oct 27 13:04:37 -03 2020
CPU: ARMv7 Processor [412fc09a] revision 10 (ARMv7), cr=10c53c7d
CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache
OF: fdt: Machine model: Sascar Tecnologia Automotiva SV-MINE
Memory policy: Data cache writealloc
cma: Reserved 320 MiB at 0x2a000000
random: get_random_bytes called from start_kernel+0xac/0x450 with crng_init=0
percpu: Embedded 18 pages/cpu @f64ea000 s41292 r8192 d24244 u73728
Built 1 zonelists, mobility grouping on. Total pages: 522290
Kernel command line: console=ttymxc0,115200 init=/init video=mxcfb0:dev=ldb,fbpix=RGB32,bpp=32 video=mxcfb1:off video=mxcfb2:off video=mxcfb3:off vmalloc=128M androidboot.console=ttymxc0 consoleblank=0 androidboot.hardware=freescale cma=320M galcore.contiguousSize=33554432 loop.max_part=7 buildvariant=eng androidboot.serialno=071989d4ee68aa69 androidboot.btmacaddr=07:19:89:d4:ee:68 androidboot.soc_type=imx6q androidboot.storage_type=sd gpt androidboot.boottime=1BLL:0,1BLE:3272,KL:0,KD:0,AVB:1251,ODT:0,SW:0 androidboot.bootreason=cold,powerkey androidboot.verifiedbootstate=green androidboot.slot_suffix= androidboot.vbmeta.device=PARTUUID=51fd621c-04ac-4198-8172-79495905c272 androidboot.vbmeta.avb_version=1.1 androidboot.vbmeta.device_state=locked androidboot.vbmeta.hash_alg=sha256 androidboot.vbmeta.size=2944 androidboot.vbmeta.digest=ba1f6ea9246a4a85ab4f667fe00925e7740a2bdfd30964cbb9780206b77464ab androidboot.veritymode=enforcing androidboot.dtbo_idx=0 androidboot.keystore=s
PID hash table entries: 4096 (order: 2, 16384 bytes)
Dentry cache hash table entries: 131072 (order: 7, 524288 bytes)
Inode-cache hash table entries: 65536 (order: 6, 262144 bytes)
Memory: 1725228K/2097152K available (13312K kernel code, 1057K rwdata, 4068K rodata, 1024K init, 504K bss, 44244K reserved, 327680K cma-reserved, 1187840K highmem)
Virtual kernel memory layout:
vector : 0xffff0000 - 0xffff1000 ( 4 kB)
fixmap : 0xffc00000 - 0xfff00000 (3072 kB)
vmalloc : 0xf8000000 - 0xff800000 ( 120 MB)
lowmem : 0xc0000000 - 0xf7800000 ( 888 MB)
pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB)
modules : 0xbf000000 - 0xbfe00000 ( 14 MB)
.text : 0xc0008000 - 0xc0e00000 (14304 kB)
.init : 0xc1300000 - 0xc1400000 (1024 kB)
.data : 0xc1400000 - 0xc1508550 (1058 kB)
.bss : 0xc150a000 - 0xc1588348 ( 505 kB)
SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=4, Nodes=1
ftrace: allocating 41814 entries in 123 pages
Preemptible hierarchical RCU implementation.
Tasks RCU enabled.
NR_IRQS: 16, nr_irqs: 16, preallocated irqs: 16
L2C-310 errata 752271 769419 enabled
L2C-310 enabling early BRESP for Cortex-A9
L2C-310 full line of zeros enabled for Cortex-A9
L2C-310 ID prefetch enabled, offset 16 lines
L2C-310 dynamic clock gating enabled, standby mode enabled
L2C-310 cache controller enabled, 16 ways, 1024 kB
L2C-310: CACHE_ID 0x410000c7, AUX_CTRL 0x76470001
Switching to timer-based delay loop, resolution 333ns
sched_clock: 32 bits at 3000kHz, resolution 333ns, wraps every 715827882841ns
clocksource: mxc_timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 637086815595 ns
Console: colour dummy device 80x30
Calibrating delay loop (skipped), value calculated using timer frequency.. 6.00 BogoMIPS (lpj=30000)
pid_max: default: 32768 minimum: 301
Security Framework initialized
SELinux: Initializing.
Mount-cache hash table entries: 2048 (order: 1, 8192 bytes)
Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes)
CPU: Testing write buffer coherency: ok
CPU0: Spectre v2: using BPIALL workaround
CPU0: thread -1, cpu 0, socket 0, mpidr 80000000
Setting up static identity map for 0x10100000 - 0x10100060
Hierarchical SRCU implementation.
smp: Bringing up secondary CPUs ...
CPU1: thread -1, cpu 1, socket 0, mpidr 80000001
CPU1: Spectre v2: using BPIALL workaround
CPU2: thread -1, cpu 2, socket 0, mpidr 80000002
CPU2: Spectre v2: using BPIALL workaround
CPU3: thread -1, cpu 3, socket 0, mpidr 80000003
CPU3: Spectre v2: using BPIALL workaround
smp: Brought up 1 node, 4 CPUs
SMP: Total of 4 processors activated (24.00 BogoMIPS).
CPU: All CPU(s) started in SVC mode.
CPU3: update max cpu_capacity 1024
devtmpfs: initialized
CPU2: update max cpu_capacity 1024
VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4
clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns
futex hash table entries: 1024 (order: 4, 65536 bytes)
pinctrl core: initialized pinctrl subsystem
NET: Registered protocol family 16
DMA: preallocated 256 KiB pool for atomic coherent allocations
cpuidle: using governor menu
CPU identified as i.MX6Q, silicon rev 1.5
vdd1p1: supplied by regulator-dummy
vdd3p0: supplied by regulator-dummy
vdd2p5: supplied by regulator-dummy
vddarm: bypassed regulator has no supply!
vddarm: failed to get the current voltage(-517)
vddsoc: bypassed regulator has no supply!
vddsoc: failed to get the current voltage(-517)
hw-breakpoint: found 5 (+1 reserved) breakpoint and 1 watchpoint registers.
hw-breakpoint: maximum watchpoint size is 4 bytes.
imx6q-pinctrl 20e0000.iomuxc: Invalid fsl,pins or pins property in node /soc/aips-bus@02000000/iomuxc@020e0000/gpio_leds/gpioledsgrp
imx6q-pinctrl 20e0000.iomuxc: initialized IMX pinctrl driver
imx rpmsg driver is registered.
pstore: using zlib compression
console [pstore-1] enabled
pstore: Registered ramoops as persistent store backend
ramoops: attached 0x100000@0x3ff00000, ecc: 0/0
SCSI subsystem initialized
usbcore: registered new interface driver usbfs
usbcore: registered new interface driver hub
usbcore: registered new device driver usb
usb_phy_generic 2000000.aips-bus:usbphy_nop1: 2000000.aips-bus:usbphy_nop1 supply vcc not found, using dummy regulator
usb_phy_generic 2000000.aips-bus:usbphy_nop2: 2000000.aips-bus:usbphy_nop2 supply vcc not found, using dummy regulator
i2c i2c-1: IMX I2C adapter registered
i2c i2c-1: can't use DMA, using PIO instead.
i2c i2c-2: IMX I2C adapter registered
i2c i2c-2: can't use DMA, using PIO instead.
Linux video capture interface: v2.00
pps_core: LinuxPPS API ver. 1 registered
pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
PTP clock support registered
imx-ipuv3 2400000.ipu: IPU DMFC NORMAL mode: 1(0~1), 5B(4,5), 5F(6,7)
imx-ipuv3 2800000.ipu: IPU DMFC NORMAL mode: 1(0~1), 5B(4,5), 5F(6,7)
mxc_vdoa 21e4000.vdoa: i.MX Video Data Order Adapter(VDOA) driver probed
MIPI CSI2 driver module loaded
Advanced Linux Sound Architecture Driver Initialized.
Bluetooth: Core ver 2.22
NET: Registered protocol family 31
Bluetooth: HCI device and connection manager initialized
Bluetooth: HCI socket layer initialized
Bluetooth: L2CAP socket layer initialized
Bluetooth: SCO socket layer initialized
clocksource: Switched to clocksource mxc_timer1
VFS: Disk quotas dquot_6.6.0
VFS: Dquot-cache hash table entries: 1024 (order 0, 4096 bytes)
NET: Registered protocol family 2
TCP established hash table entries: 8192 (order: 3, 32768 bytes)
TCP bind hash table entries: 8192 (order: 4, 65536 bytes)
TCP: Hash tables configured (established 8192 bind 8192)
UDP hash table entries: 512 (order: 2, 16384 bytes)
UDP-Lite hash table entries: 512 (order: 2, 16384 bytes)
NET: Registered protocol family 1
Trying to unpack rootfs image as initramfs...
Freeing initrd memory: 1792K
hw perfevents: no interrupt-affinity property for /soc/pmu, guessing.
hw perfevents: enabled with armv7_cortex_a9 PMU driver, 7 counters available
Bus freq driver module loaded
audit: initializing netlink subsys (disabled)
audit: type=2000 audit(0.700:1): state=initialized audit_enabled=0 res=1
workingset: timestamp_bits=14 max_order=19 bucket_order=5
Registering sdcardfs 0.1
jffs2: version 2.2. (NAND) © 2001-2006 Red Hat, Inc.
fuse init (API version 7.26)
bounce: pool size: 64 pages
io scheduler noop registered
io scheduler deadline registered
io scheduler cfq registered (default)
io scheduler mq-deadline registered
io scheduler kyber registered
pwm-backlight backlight: backlight supply power not found, using dummy regulator
mxc_sdc_fb fb@0: registered mxc display driver ldb
imx-ipuv3 2800000.ipu: IPU DMFC DP HIGH RESOLUTION: 1(0,1), 5B(2~5), 5F(6,7)
Console: switching to colour frame buffer device 128x37
mxc_sdc_fb fb@1: Can't get fb option for mxcfb1!
mxc_sdc_fb fb@2: Can't get fb option for mxcfb2!
mxc_sdc_fb fb@3: Can't get fb option for mxcfb3!
hannstar-cabc hannstar_cabc: Found interface without gpios
imx-sdma 20ec000.sdma: no iram assigned, using external mem
imx-sdma 20ec000.sdma: Falling back to user helper
mxs-dma 110000.dma-apbh: initialized
imx-pgc-pd imx-pgc-power-domain.0: Linked as a consumer to 20dc000.gpc
pfuze100-regulator 1-0008: Full layer: 2, Metal layer: 1
pfuze100-regulator 1-0008: FAB: 0, FIN: 0
pfuze100-regulator 1-0008: pfuze100 found.
2020000.serial: ttymxc0 at MMIO 0x2020000 (irq = 25, base_baud = 5000000) is a IMX
console [ttymxc0] enabled
21e8000.serial: ttymxc1 at MMIO 0x21e8000 (irq = 67, base_baud = 5000000) is a IMX
21ec000.serial: ttymxc2 at MMIO 0x21ec000 (irq = 68, base_baud = 5000000) is a IMX
21f0000.serial: ttymxc3 at MMIO 0x21f0000 (irq = 69, base_baud = 5000000) is a IMX
21f4000.serial: ttymxc4 at MMIO 0x21f4000 (irq = 70, base_baud = 5000000) is a IMX
imx sema4 driver is registered.
[drm] Initialized vivante 1.0.0 20120216 for platform:Vivante GCCore on minor 0
[drm] Initialized vivante 1.0.0 20120216 on minor 0
brd: module loaded
loop: module loaded
zram: Added device: zram0
libphy: Fixed MDIO Bus: probed
tun: Universal TUN/TAP device driver, 1.6
CAN device driver interface
fec 2188000.ethernet: 2188000.ethernet supply phy not found, using dummy regulator
pps pps0: new PPS source ptp0
fec 2188000.ethernet (unnamed net_device) (uninitialized): Invalid MAC address: 00:00:00:00:00:00
fec 2188000.ethernet (unnamed net_device) (uninitialized): Using random MAC address: 62:ae:56:59:16:ba
libphy: fec_enet_mii_bus: probed
fec 2188000.ethernet eth0: registered PHC device 0
PPP generic driver version 2.4.2
PPP BSD Compression module registered
PPP Deflate Compression module registered
PPP MPPE Compression module registered
usbcore: registered new interface driver kaweth
pegasus: v0.9.3 (2013/04/25), Pegasus/Pegasus II USB Ethernet driver
usbcore: registered new interface driver pegasus
usbcore: registered new interface driver rtl8150
usbcore: registered new interface driver r8152
usbcore: registered new interface driver asix
usbcore: registered new interface driver ax88179_178a
usbcore: registered new interface driver cdc_ether
usbcore: registered new interface driver net1080
usbcore: registered new interface driver cdc_subset
usbcore: registered new interface driver zaurus
usbcore: registered new interface driver cdc_ncm
ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver
ehci-mxc: Freescale On-Chip EHCI Host driver
usbcore: registered new interface driver usb-storage
usbcore: registered new interface driver usb_ehset_test
usbmisc_imx 2184800.usbmisc: 2184800.usbmisc supply vbus-wakeup not found, using dummy regulator
usb_otg_vbus: supplied by SWBST
usb_h1_vbus: supplied by SWBST
ci_hdrc ci_hdrc.1: EHCI Host Controller
ci_hdrc ci_hdrc.1: new USB bus registered, assigned bus number 1
ci_hdrc ci_hdrc.1: USB 2.0 started, EHCI 1.00
usb usb1: New USB device found, idVendor=1d6b, idProduct=0002
usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1
usb usb1: Product: EHCI Host Controller
usb usb1: Manufacturer: Linux 4.14.98 ehci_hcd
usb usb1: SerialNumber: ci_hdrc.1
hub 1-0:1.0: USB hub found
hub 1-0:1.0: 1 port detected
usbcore: registered new interface driver xpad
usbcore: registered new interface driver usb_acecad
usbcore: registered new interface driver aiptek
usbcore: registered new interface driver gtco
usbcore: registered new interface driver hanwang
usbcore: registered new interface driver kbtab
snvs_rtc 20cc000.snvs:snvs-rtc-lp: rtc core: registered 20cc000.snvs:snvs-rtc-lp as rtc0
i2c /dev entries driver
IR NEC protocol handler initialized
IR RC5(x/sz) protocol handler initialized
IR RC6 protocol handler initialized
IR JVC protocol handler initialized
IR Sony protocol handler initialized
IR SANYO protocol handler initialized
IR Sharp protocol handler initialized
IR MCE Keyboard/mouse protocol handler initialized
IR XMP protocol handler initialized
mxc_v4l2_output v4l2_out: V4L2 device registered as video16
mxc_v4l2_output v4l2_out: V4L2 device registered as video17
usbcore: registered new interface driver uvcvideo
USB Video Class driver (1.1.1)
__power_supply_register: Expected proper parent device for 'battery'
(NULL device *): hwmon_device_register() is deprecated. Please convert the driver to use hwmon_device_register_with_info().
__power_supply_register: Expected proper parent device for 'usb'
device-mapper: uevent: version 1.0.3
device-mapper: ioctl: 4.37.0-ioctl (2017-09-20) initialised: dm-devel@redhat.com
Bluetooth: HCI UART driver ver 2.3
Bluetooth: HCI UART protocol H4 registered
Bluetooth: HCI UART protocol BCSP registered
Bluetooth: HCI UART protocol ATH3K registered
bt power gpio is:84
rfkill: BT RF going to : on
mxc_bt_rfkill_reset
mxc_bt_rfkill driver success loaded
usbcore: registered new interface driver btusb
usbcore: registered new interface driver ath3k
sdhci: Secure Digital Host Controller Interface driver
sdhci: Copyright(c) Pierre Ossman
sdhci-pltfm: SDHCI platform and OF driver helper
sdhci-esdhc-imx 2194000.usdhc: allocated mmc-pwrseq
mmc1: SDHCI controller on 2194000.usdhc [2194000.usdhc] using ADMA
mmc2: SDHCI controller on 2198000.usdhc [2198000.usdhc] using ADMA
hidraw: raw HID events driver (C) Jiri Kosina
usbcore: registered new interface driver usbhid
usbhid: USB HID core driver
ashmem: initialized
usbcore: registered new interface driver snd-usb-audio
fsl-ssi-dai 202c000.ssi: No cache defaults, reading back from HW
usb 1-1: new full-speed USB device number 2 using ci_hdrc
NET: Registered protocol family 26
u32 classifier
Actions configured
Netfilter messages via NETLINK v0.30.
nf_conntrack version 0.5.0 (16384 buckets, 65536 max)
ctnetlink v0.93: registering with nfnetlink.
xt_time: kernel timezone is -0000
IPv4 over IPsec tunneling driver
mmc2: host does not support reading read-only switch, assuming write-enable
ip_tables: (C) 2000-2006 Netfilter Core Team
arp_tables: arp_tables: (C) 2002 David S. Miller
random: fast init done
mmc2: new high speed SDHC card at address aaaa
Initializing XFRM netlink socket
mmcblk2: mmc2:aaaa SS08G 7.40 GiB
NET: Registered protocol family 10
Segment Routing with IPv6
mip6: Mobile IPv6
ip6_tables: (C) 2000-2006 Netfilter Core Team
sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver
NET: Registered protocol family 17
NET: Registered protocol family 15
can: controller area network core (rev 20170425 abi 9)
Primary GPT is invalid, using alternate GPT.
NET: Registered protocol family 29
mmcblk2: p1 p2 p3 p4 p5 p6 p7 p8 p9 p10 p11 p12 p13
can: raw protocol (rev 20170425)
can: broadcast manager protocol (rev 20170425 t)
can: netlink gateway (rev 20170425) max_hops=1
Bluetooth: RFCOMM TTY layer initialized
Bluetooth: RFCOMM socket layer initialized
Bluetooth: RFCOMM ver 1.11
Bluetooth: BNEP (Ethernet Emulation) ver 1.3
Bluetooth: BNEP filters: protocol multicast
Bluetooth: BNEP socket layer initialized
Bluetooth: HIDP (Human Interface Emulation) ver 1.2
Bluetooth: HIDP socket layer initialized
8021q: 802.1Q VLAN Support v1.8
lib80211: common routines for IEEE802.11 drivers
vddpu: supplied by SW1C
registered taskstats version 1
usb 1-1: New USB device found, idVendor=0451, idProduct=2036
usb 1-1: New USB device strings: Mfr=0, Product=1, SerialNumber=0
usb 1-1: Product: General Purpose USB Hub
vddarm: supplied by SW1AB
hub 1-1:1.0: USB hub found
vddsoc: supplied by SW1C
hub 1-1:1.0: 3 ports detected
imx-pgc-pd imx-pgc-power-domain.1: Linked as a consumer to 20dc000.gpc
mxc_vpu 2040000.vpu_fsl: VPU initialized
Galcore version 6.2.4.190076
[drm] Initialized vivante 1.0.0 20170808 for 130000.gpu on minor 1
(NULL device *): hwmon_device_register() is deprecated. Please convert the driver to use hwmon_device_register_with_info().
Hot alarm is canceled. GPU3D clock will return to 64/64
imx_thermal 2000000.aips-bus:tempmon: Extended Commercial CPU temperature grade - max:105C critical:100C passive:95C
snvs_rtc 20cc000.snvs:snvs-rtc-lp: setting system clock to 1970-01-01 00:00:07 UTC (7)
usb_otg_vbus: disabling
wm8962-supply: disabling
sensor-supply: disabling
VGEN1: disabling
VGEN2: disabling
VGEN3: disabling
ALSA device list:
No soundcards found.
Freeing unused kernel memory: 1024K
init: init first stage started!
init: Using Android DT directory /proc/device-tree/firmware/android/
init: [libfs_mgr]fs_mgr_read_fstab_default(): failed to find device default fstab
init: [libfs_mgr]Returning avb_handle with status: 0
init: [libfs_mgr]Loading verity table: '1 /dev/block/platform/soc0/soc/2100000.aips-bus/2198000.usdhc/by-name/system /dev/block/platform/soc0/soc/2100000.aips-bus/2198000.usdhc/by-name/system 4096 4096 451493 451493 sha1 25a114b99f52e87f57052128d4afc5148fc4269c 04a732706d58ae408b35655d387ec39700fe5b2a 10 use_fec_from_device /dev/block/platform/soc0/soc/2100000.aips-bus/2198000.usdhc/by-name/system fec_roots 2 fec_blocks 455050 fec_start 455050 restart_on_corruption ignore_zero_blocks'
EXT4-fs (dm-0): mounted filesystem without journal. Opts: barrier=1,inode_readahead_blks=8
init: [libfs_mgr]__mount(source=/dev/block/dm-0,target=/system,type=ext4)=0: Success
init: [libfs_mgr]Loading verity table: '1 /dev/block/platform/soc0/soc/2100000.aips-bus/2198000.usdhc/by-name/vendor /dev/block/platform/soc0/soc/2100000.aips-bus/2198000.usdhc/by-name/vendor 4096 4096 28199 28199 sha1 50689ede0100d92eb32f73c735ea930cbbf61745 19d9ac656ca095732449d957e0999a56f1749730 10 use_fec_from_device /dev/block/platform/soc0/soc/2100000.aips-bus/2198000.usdhc/by-name/vendor fec_roots 2 fec_blocks 28423 fec_start 28423 restart_on_corruption ignore_zero_blocks'
EXT4-fs (dm-1): mounted filesystem without journal. Opts: barrier=1,inode_readahead_blks=8
init: [libfs_mgr]__mount(source=/dev/block/dm-1,target=/vendor,type=ext4)=0: Success
init: Skipped setting INIT_AVB_VERSION (not in recovery mode)
init: Loading SELinux policy
SELinux: Class process2 not defined in policy.
SELinux: Class infiniband_pkey not defined in policy.
SELinux: Class infiniband_endport not defined in policy.
SELinux: the above unknown classes and permissions will be denied
SELinux: policy capability network_peer_controls=1
SELinux: policy capability open_perms=1
SELinux: policy capability extended_socket_class=1
SELinux: policy capability always_check_network=0
SELinux: policy capability cgroup_seclabel=0
SELinux: policy capability nnp_nosuid_transition=0
audit: type=1403 audit(8.250:2): policy loaded auid=4294967295 ses=4294967295
audit: type=1404 audit(8.260:3): enforcing=1 old_enforcing=0 auid=4294967295 ses=4294967295
init: 2 output lines suppressed due to ratelimiting
init: init second stage started!
init: Using Android DT directory /proc/device-tree/firmware/android/
selinux: SELinux: Loaded file_contexts
init: Running restorecon...
init: waitid failed: No child processes
init: Couldn't load property file '/odm/default.prop': open() failed: No such file or directory: No such file or directory
init: Created socket '/dev/socket/property_service', mode 666, user 0, group 0
init: Forked subcontext for 'u:r:vendor_init:s0' with pid 163
init: Forked subcontext for 'u:r:vendor_init:s0' with pid 164
init: Parsing file /init.rc...
audit: type=1400 audit(8.670:4): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=0
ueventd: ueventd started!
audit: type=1400 audit(8.670:5): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=0
selinux: SELinux: Loaded file_contexts
audit: type=1400 audit(8.670:6): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=0
ueventd: Parsing file /ueventd.rc...
audit: type=1400 audit(8.670:7): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=0
ueventd: Parsing file /vendor/ueventd.rc...
audit: type=1400 audit(8.750:8): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=0
ueventd: Parsing file /odm/ueventd.rc...
audit: type=1400 audit(8.750:9): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=0
audit: type=1400 audit(8.750:10): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=0
ueventd: Unable to read config file '/odm/ueventd.rc': open() failed: No such file or directory
ueventd: Parsing file /ueventd.freescale.rc...
ueventd: Unable to read config file '/ueventd.freescale.rc': open() failed: No such file or directory
ueventd: firmware: loading 'imx/sdma/sdma-imx6q.bin' for '/devices/soc0/soc/2000000.aips-bus/20ec000.sdma/firmware/imx!sdma!sdma-imx6q.bin'
ueventd: loading /devices/soc0/soc/2000000.aips-bus/20ec000.sdma/firmware/imx!sdma!sdma-imx6q.bin took 32ms
imx-sdma 20ec000.sdma: loaded firmware 3.4
Console: switching to colour dummy device 80x30
watchdogd: watchdogd started (interval 10, margin 20)!
watchdogd: Failed to open /dev/watchdog: No such file or directory
EXT4-fs (mmcblk2p11): Ignoring removed nomblk_io_submit option
EXT4-fs (mmcblk2p11): 1 orphan inode deleted
EXT4-fs (mmcblk2p11): recovery complete
EXT4-fs (mmcblk2p11): mounted filesystem with ordered data mode. Opts: errors=remount-ro,nomblk_io_submit
e2fsck: e2fsck 1.43.3 (04-Sep-2016)
e2fsck: Pass 1: Checking inodes, blocks, and sizes
e2fsck: Pass 2: Checking directory structure
e2fsck: Pass 3: Checking directory connectivity
e2fsck: Pass 4: Checking reference counts
e2fsck: Pass 5: Checking group summary information
e2fsck:
e2fsck: userdata: ***** FILE SYSTEM WAS MODIFIED *****
e2fsck: userdata: 762/296592 files (0.3% non-contiguous), 59088/1184768 blocks
EXT4-fs (mmcblk2p11): Ignoring removed nomblk_io_submit option
EXT4-fs (mmcblk2p11): mounted filesystem with ordered data mode. Opts: nomblk_io_submit,noauto_da_alloc,errors=panic
EXT4-fs (mmcblk2p5): Ignoring removed nomblk_io_submit option
EXT4-fs (mmcblk2p5): recovery complete
EXT4-fs (mmcblk2p5): mounted filesystem with ordered data mode. Opts: errors=remount-ro,nomblk_io_submit
e2fsck: e2fsck 1.43.3 (04-Sep-2016)
EXT4-fs (mmcblk2p5): Ignoring removed nomblk_io_submit option
EXT4-fs (mmcblk2p5): mounted filesystem with ordered data mode. Opts: nomblk_io_submit
init: 6 output lines suppressed due to ratelimiting
kauditd_printk_skb: 9 callbacks suppressed
audit: type=1400 audit(11.680:20): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=0
audit: type=1400 audit(11.680:21): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=0
audit: type=1400 audit(11.680:22): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=0
audit: type=1400 audit(11.680:23): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=0
audit: type=1400 audit(11.680:24): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=0
zram0: detected capacity change from 0 to 536870912
audit: type=1400 audit(11.680:25): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=0
audit: type=1400 audit(11.680:26): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=0
audit: type=1400 audit(11.680:27): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=0
logd.auditd: start
audit: type=1400 audit(11.680:28): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=0
audit: type=1400 audit(11.680:29): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=0
mkswap: Swapspace size: 524284k, UUID=71798864-351e-4bdb-8076-43d0f40dd6e4
Adding 524284k swap on /dev/block/zram0. Priority:-2 extents:1 across:524284k SS
type=1400 audit(11.910:48): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=0
fscrypt: Adiantum using implementation "adiantum(xchacha12-neon,aes-arm,nhpoly1305-neon)"
rfkill: BT RF going to : off
logd.daemon: reinit
Mass Storage Function, version: 2009/09/11
LUN: removable file: (no medium)
using random self ethernet address
using random host ethernet address
file system registered
healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400 fc=4000000 cc=32 chg=a
init: starting service 'surfaceflinger'...
init: starting service 'thermalservice'...
init: Failed to bind socket 'pdx/system/vr/display/client': No such file or directory
watchdogd: watchdogd started (interval 10, margin 20)!
init: Failed to bind socket 'pdx/system/vr/display/manager': No such file or directory
init: Created socket '/dev/socket/lmkd', mode 660, user 1000, group 1000
watchdogd: Failed to open /dev/watchdog: No such file or directory
init: Failed to bind socket 'pdx/system/vr/display/vsync': No such file or directory
healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400 fc=4000000 cc=32 chg=a
init: Command 'class_start core' action=boot (/init.rc:678) took 127ms and succeeded
init: Service 'watchdogd' (pid 238) exited with status 0
init: Sending signal 9 to service 'watchdogd' (pid 238) process group...
libprocessgroup: Successfully killed process cgroup uid 0 pid 238 in 0ms
sabresd_6dq:/ $ read descriptors
read strings
ERROR: v4l2 capture: slave not found!
ERROR: v4l2 capture: slave not found!
watchdogd: watchdogd started (interval 10, margin 20)!
watchdogd: Failed to open /dev/watchdog: No such file or directory
audit_log_lost: 24 callbacks suppressed
audit: audit_lost=492 audit_rate_limit=5 audit_backlog_limit=64
audit: rate limit exceeded
healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400 fc=4000000 cc=32 chg=a
init: starting service 'watchdogd'...
watchdogd: watchdogd started (interval 10, margin 20)!
watchdogd: Failed to open /dev/watchdog: No such file or directory
init: Service 'watchdogd' (pid 357) exited with status 0
init: Sending signal 9 to service 'watchdogd' (pid 357) process group...
audit: audit_lost=493 audit_rate_limit=5 audit_backlog_limit=64
audit: rate limit exceeded
libprocessgroup: Successfully killed process cgroup uid 0 pid 357 in 10ms
capability: warning: `main' uses 32-bit capabilities (legacy support in use)
random: crng init done
type=1400 audit(23.390:573): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=0 duplicate messages suppressed
type=1400 audit(27.920:576): avc: denied { dac_read_search } for pid=215 comm="main" capability=2 scontext=u:r:zygote:s0 tcontext=u:r:zygote:s0 tclass=capability permissive=0
init: starting service 'watchdogd'...
type=1400 audit(27.920:577): avc: denied { dac_read_search } for pid=215 comm="main" capability=2 scontext=u:r:zygote:s0 tcontext=u:r:zygote:s0 tclass=capability permissive=0
audit: audit_lost=495 audit_rate_limit=5 audit_backlog_limit=64
type=1400 audit(28.350:578): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=0
audit: rate limit exceeded
watchdogd: watchdogd started (interval 10, margin 20)!
watchdogd: Failed to open /dev/watchdog: No such file or directory
init: Service 'watchdogd' (pid 373) exited with status 0
init: Sending signal 9 to service 'watchdogd' (pid 373) process group...
libprocessgroup: Successfully killed process cgroup uid 0 pid 373 in 1ms
init: starting service 'watchdogd'...
watchdogd: watchdogd started (interval 10, margin 20)!
watchdogd: Failed to open /dev/watchdog: No such file or directory
init: Service 'watchdogd' (pid 401) exited with status 0
init: Sending signal 9 to service 'watchdogd' (pid 401) process group...
audit: audit_lost=499 audit_rate_limit=5 audit_backlog_limit=64
audit: rate limit exceeded
libprocessgroup: Successfully killed process cgroup uid 0 pid 401 in 9ms
type=1400 audit(33.400:589): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=0 duplicate messages suppressed
audit: audit_lost=501 audit_rate_limit=5 audit_backlog_limit=64
type=1400 audit(36.700:592): avc: denied { dac_read_search } for pid=260 comm="Binder:260_1" capability=2 scontext=u:r:installd:s0 tcontext=u:r:installd:s0 tclass=capability permissive=0
audit: rate limit exceeded
healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400 fc=4000000 cc=32 chg=a
healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400 fc=4000000 cc=32 chg=a
init: starting service 'watchdogd'...
type=1400 audit(36.720:596): avc: denied { dac_read_search } for pid=260 comm="Binder:260_1" capability=2 scontext=u:r:installd:s0 tcontext=u:r:installd:s0 tclass=capability permissive=0 duplicate messages suppressed
watchdogd: watchdogd started (interval 10, margin 20)!
type=1400 audit(1603816353.110:1868): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=0
watchdogd: Failed to open /dev/watchdog: No such file or directory
init: Service 'watchdogd' (pid 433) exited with status 0
init: Sending signal 9 to service 'watchdogd' (pid 433) process group...
audit: audit_lost=1772 audit_rate_limit=5 audit_backlog_limit=64
audit: rate limit exceeded
libprocessgroup: Successfully killed process cgroup uid 0 pid 433 in 8ms
init: Untracked pid 434 exited with status 0
init: Untracked pid 436 exited with status 0
binder: release 360:422 transaction 7700 out, still active
init: Service 'zygote' (pid 215) received signal 9
init: Sending signal 9 to service 'zygote' (pid 215) process group...
libprocessgroup: Successfully killed process cgroup uid 0 pid 215 in 0ms
init: Command 'write /sys/power/state on' action=onrestart (<Service 'zygote' onrestart>:2) took 0ms and failed: Unable to write to file '/sys/power/state': Unable to write file contents: Invalid argument
audit: audit_lost=1774 audit_rate_limit=5 audit_backlog_limit=64
audit: rate limit exceeded
init: starting service 'watchdogd'...
watchdogd: watchdogd started (interval 10, margin 20)!
watchdogd: Failed to open /dev/watchdog: No such file or directory
init: Service 'watchdogd' (pid 495) exited with status 0
init: Sending signal 9 to service 'watchdogd' (pid 495) process group...
audit: audit_lost=1836 audit_rate_limit=5 audit_backlog_limit=64
audit: rate limit exceeded
libprocessgroup: Successfully killed process cgroup uid 0 pid 495 in 8ms
audit: audit_lost=1840 audit_rate_limit=5 audit_backlog_limit=64
type=1400 audit(1603816358.160:1946): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=0 duplicate messages suppressed
audit: rate limit exceeded
type=1400 audit(1603816361.190:1951): avc: denied { dac_read_search } for pid=260 comm="Binder:260_2" capability=2 scontext=u:r:installd:s0 tcontext=u:r:installd:s0 tclass=capability permissive=0
init: Service 'vendor.sensors-hal-1-0' (pid 236) exited with status 255
healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400 fc=4000000 cc=32 chg=a
init: Sending signal 9 to service 'vendor.sensors-hal-1-0' (pid 236) process group...
healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400 fc=4000000 cc=32 chg=a
binder: release 236:236 transaction 7700 in, still active
libprocessgroup: Successfully killed process cgroup uid 1000 pid 236 in 0ms
binder: send failed reply for transaction 7700, target dead
init: starting service 'vendor.sensors-hal-1-0'...
binder: release 236:420 transaction 10675 in, still active
binder: send failed reply for transaction 10675 to 496:550
audit: audit_lost=2898 audit_rate_limit=5 audit_backlog_limit=64
audit: rate limit exceeded
init: starting service 'watchdogd'...
watchdogd: watchdogd started (interval 10, margin 20)!
watchdogd: Failed to open /dev/watchdog: No such file or directory
init: Service 'watchdogd' (pid 574) exited with status 0
init: Sending signal 9 to service 'watchdogd' (pid 574) process group...
libprocessgroup: Successfully killed process cgroup uid 0 pid 574 in 0ms
init: Untracked pid 568 exited with status 0
init: Untracked pid 570 exited with status 0
binder: release 496:558 transaction 10831 out, still active
init: Service 'zygote' (pid 445) received signal 9
init: Sending signal 9 to service 'zygote' (pid 445) process group...
type=1400 audit(1603816362.290:3018): avc: denied { dac_read_search } for pid=260 comm="Binder:260_2" capability=2 scontext=u:r:installd:s0 tcontext=u:r:installd:s0 tclass=capability permissive=0 duplicate messages suppressed
libprocessgroup: Successfully killed process cgroup uid 0 pid 445 in 0ms
type=1400 audit(1603816364.150:3241): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=0
init: Command 'write /sys/power/state on' action=onrestart (<Service 'zygote' onrestart>:2) took 0ms and failed: Unable to write to file '/sys/power/state': Unable to write file contents: Invalid argument
audit: audit_lost=3120 audit_rate_limit=5 audit_backlog_limit=64
audit: rate limit exceeded
type=1400 audit(1603816364.210:3245): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=0 duplicate messages suppressed
type=1400 audit(1603816367.700:3308): avc: denied { dac_read_search } for pid=579 comm="main" capability=2 scontext=u:r:zygote:s0 tcontext=u:r:zygote:s0 tclass=capability permissive=0
init: starting service 'watchdogd'...
audit: audit_lost=3182 audit_rate_limit=5 audit_backlog_limit=64
type=1400 audit(1603816367.700:3309): avc: denied { dac_read_search } for pid=579 comm="main" capability=2 scontext=u:r:zygote:s0 tcontext=u:r:zygote:s0 tclass=capability permissive=0
audit: rate limit exceeded
watchdogd: watchdogd started (interval 10, margin 20)!
watchdogd: Failed to open /dev/watchdog: No such file or directory
type=1400 audit(1603816368.130:3310): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=0
init: Service 'watchdogd' (pid 643) exited with status 0
init: Sending signal 9 to service 'watchdogd' (pid 643) process group...
libprocessgroup: Successfully killed process cgroup uid 0 pid 643 in 0ms
type=1400 audit(1603816368.130:3312): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=0 duplicate messages suppressed
audit: audit_lost=3186 audit_rate_limit=5 audit_backlog_limit=64
type=1400 audit(1603816369.910:3317): avc: denied { dac_read_search } for pid=260 comm="Binder:260_3" capability=2 scontext=u:r:installd:s0 tcontext=u:r:installd:s0 tclass=capability permissive=0
audit: rate limit exceeded
init: Service 'vendor.sensors-hal-1-0' (pid 555) exited with status 255
healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400 fc=4000000 cc=32 chg=a
init: Sending signal 9 to service 'vendor.sensors-hal-1-0' (pid 555) process group...
binder: release 555:555 transaction 13665 in, still active
healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400 fc=4000000 cc=32 chg=a
libprocessgroup: Successfully killed process cgroup uid 1000 pid 555 in 0ms
binder: send failed reply for transaction 13665 to 630:687
init: starting service 'vendor.sensors-hal-1-0'...
binder: release 555:556 transaction 10831 in, still active
binder: send failed reply for transaction 10831, target dead
binder_alloc: 555: binder_alloc_buf, no vma
binder: 630:687 transaction failed 29189/-3, size 32-0 line 3155
init: Received control message 'interface_start' for 'android.hardware.sensors@1.0::ISensors/default' from pid: 193 (/system/bin/hwservicemanager)
init: Could not find service hosting interface android.hardware.sensors@1.0::ISensors/default
audit: audit_lost=4284 audit_rate_limit=5 audit_backlog_limit=64
audit: rate limit exceeded
binder: release 630:695 transaction 13825 out, still active
type=1400 audit(1603816371.030:4424): avc: denied { dac_read_search } for pid=260 comm="Binder:260_3" capability=2 scontext=u:r:installd:s0 tcontext=u:r:installd:s0 tclass=capability permissive=0 duplicate messages suppressed
audit: audit_lost=4459 audit_rate_limit=5 audit_backlog_limit=64
audit: rate limit exceeded
libprocessgroup: Successfully killed process cgroup uid 1041 pid 580 in 26ms
type=1400 audit(1603816373.130:4600): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=0
init: Sending signal 9 to service 'cameraserver' (pid 581) process group...
libprocessgroup: Successfully killed process cgroup uid 1047 pid 581 in 11ms
init: Sending signal 9 to service 'media' (pid 582) process group...
libprocessgroup: Successfully killed process cgroup uid 1013 pid 582 in 11ms
init: Sending signal 9 to service 'netd' (pid 583) process group...
libprocessgroup: Successfully killed process cgroup uid 0 pid 583 in 13ms
init: Sending signal 9 to service 'wificond' (pid 584) process group...
libprocessgroup: Successfully killed process cgroup uid 1010 pid 584 in 8ms
init: Service 'audioserver' (pid 580) received signal 9
watchdogd: watchdogd started (interval 10, margin 20)!
watchdogd: Failed to open /dev/watchdog: No such file or directory
init: starting service 'watchdogd'...
watchdogd: watchdogd started (interval 10, margin 20)!
watchdogd: Failed to open /dev/watchdog: No such file or directory
init: Service 'watchdogd' (pid 754) exited with status 0
init: Sending signal 9 to service 'watchdogd' (pid 754) process group...
audit: audit_lost=4526 audit_rate_limit=5 audit_backlog_limit=64
audit: rate limit exceeded
libprocessgroup: Successfully killed process cgroup uid 0 pid 754 in 9ms
type=1400 audit(1603816378.360:4676): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=0 duplicate messages suppressed
type=1400 audit(1603816381.420:4679): avc: denied { dac_read_search } for pid=713 comm="main" capability=2 scontext=u:r:zygote:s0 tcontext=u:r:zygote:s0 tclass=capability permissive=0
init: starting service 'watchdogd'...
type=1400 audit(1603816381.420:4680): avc: denied { dac_read_search } for pid=713 comm="main" capability=2 scontext=u:r:zygote:s0 tcontext=u:r:zygote:s0 tclass=capability permissive=0
watchdogd: watchdogd started (interval 10, margin 20)!
type=1400 audit(1603816383.320:4681): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=0
watchdogd: Failed to open /dev/watchdog: No such file or directory
init: Service 'watchdogd' (pid 806) exited with status 0
init: Sending signal 9 to service 'watchdogd' (pid 806) process group...
libprocessgroup: Successfully killed process cgroup uid 0 pid 806 in 0ms
audit: audit_lost=4528 audit_rate_limit=5 audit_backlog_limit=64
type=1400 audit(1603816383.380:4687): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=0 duplicate messages suppressed
audit: rate limit exceeded
type=1400 audit(1603816383.720:4688): avc: denied { dac_read_search } for pid=260 comm="Binder:260_5" capability=2 scontext=u:r:installd:s0 tcontext=u:r:installd:s0 tclass=capability permissive=0
init: Service 'vendor.sensors-hal-1-0' (pid 691) exited with status 255
init: Sending signal 9 to service 'vendor.sensors-hal-1-0' (pid 691) process group...
binder: release 691:691 transaction 18177 in, still active
libprocessgroup: Successfully killed process cgroup uid 1000 pid 691 in 0ms
binder: send failed reply for transaction 18177 to 766:819
init: starting service 'vendor.sensors-hal-1-0'...
binder: release 691:693 transaction 13825 in, still active
binder_alloc: 691: binder_alloc_buf, no vma
binder: 766:819 transaction failed 29189/-3, size 32-0 line 3155
binder: send failed reply for transaction 13825, target dead
healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400 fc=4000000 cc=32 chg=a
healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400 fc=4000000 cc=32 chg=a
binder_alloc: 691: binder_alloc_buf, no vma
binder: 766:819 transaction failed 29189/-3, size 32-0 line 3155
init: Received control message 'interface_start' for 'android.hardware.sensors@1.0::ISensors/default' from pid: 193 (/system/bin/hwservicemanager)
init: Could not find service hosting interface android.hardware.sensors@1.0::ISensors/default
type=1400 audit(1603816383.720:4688): avc: denied { dac_read_search } for pid=260 comm="Binder:260_5" capability=2 scontext=u:r:installd:s0 tcontext=u:r:installd:s0 tclass=capability permissive=0
type=1400 audit(1603816384.470:5851): avc: denied { dac_read_search } for pid=260 comm="Binder:260_4" capability=2 scontext=u:r:installd:s0 tcontext=u:r:installd:s0 tclass=capability permissive=0
audit: audit_lost=5695 audit_rate_limit=5 audit_backlog_limit=64
audit: rate limit exceeded
init: Untracked pid 837 exited with status 0
binder: release 766:829 transaction 18375 out, still active
type=1400 audit(1603816384.470:5855): avc: denied { dac_read_search } for pid=260 comm="Binder:260_4" capability=2 scontext=u:r:installd:s0 tcontext=u:r:installd:s0 tclass=capability permissive=0 duplicate messages suppressed
audit: audit_lost=5805 audit_rate_limit=5 audit_backlog_limit=64
type=1400 audit(1603816386.710:5971): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=0
audit: rate limit exceeded
healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400 fc=4000000 cc=32 chg=a
healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400 fc=4000000 cc=32 chg=a
watchdogd: watchdogd started (interval 10, margin 20)!
watchdogd: Failed to open /dev/watchdog: No such file or directory
audit: audit_lost=5863 audit_rate_limit=5 audit_backlog_limit=64
audit: rate limit exceeded
type=1400 audit(1603816388.340:6038): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=0 duplicate messages suppressed
type=1400 audit(1603816390.260:6041): avc: denied { dac_read_search } for pid=846 comm="main" capability=2 scontext=u:r:zygote:s0 tcontext=u:r:zygote:s0 tclass=capability permissive=0
type=1400 audit(1603816390.260:6042): avc: denied { dac_read_search } for pid=846 comm="main" capability=2 scontext=u:r:zygote:s0 tcontext=u:r:zygote:s0 tclass=capability permissive=0
audit: audit_lost=5865 audit_rate_limit=5 audit_backlog_limit=64
type=1400 audit(1603816392.490:6043): avc: denied { dac_read_search } for pid=260 comm="Binder:260_4" capability=2 scontext=u:r:installd:s0 tcontext=u:r:installd:s0 tclass=capability permissive=0
audit: rate limit exceeded
binder: release 824:824 transaction 21170 in, still active
binder: send failed reply for transaction 21170 to 896:951
init: Service 'vendor.sensors-hal-1-0' (pid 824) exited with status 255
binder: release 824:827 transaction 18375 in, still active
init: Sending signal 9 to service 'vendor.sensors-hal-1-0' (pid 824) process group...
binder: send failed reply for transaction 18375, target dead
healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400 fc=4000000 cc=32 chg=a
healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400 fc=4000000 cc=32 chg=a
libprocessgroup: Successfully killed process cgroup uid 1000 pid 824 in 0ms
init: starting service 'vendor.sensors-hal-1-0'...
init: starting service 'watchdogd'...
watchdogd: watchdogd started (interval 10, margin 20)!
watchdogd: Failed to open /dev/watchdog: No such file or directory
init: Service 'watchdogd' (pid 965) exited with status 0
init: Sending signal 9 to service 'watchdogd' (pid 965) process group...
libprocessgroup: Successfully killed process cgroup uid 0 pid 965 in 0ms
type=1400 audit(1603816392.490:6050): avc: denied { dac_read_search } for pid=260 comm="Binder:260_4" capability=2 scontext=u:r:installd:s0 tcontext=u:r:installd:s0 tclass=capability permissive=0 duplicate messages suppressed
audit: audit_lost=7037 audit_rate_limit=5 audit_backlog_limit=64
type=1400 audit(1603816393.670:7223): avc: denied { dac_read_search } for pid=260 comm="Binder:260_3" capability=2 scontext=u:r:installd:s0 tcontext=u:r:installd:s0 tclass=capability permissive=0
audit: rate limit exceeded
init: Untracked pid 966 exited with status 0
init: Untracked pid 969 exited with status 0
binder: release 896:958 transaction 21312 out, still active
type=1400 audit(1603816393.680:7227): avc: denied { dac_read_search } for pid=260 comm="Binder:260_3" capability=2 scontext=u:r:installd:s0 tcontext=u:r:installd:s0 tclass=capability permissive=0 duplicate messages suppressed
audit: audit_lost=7142 audit_rate_limit=5 audit_backlog_limit=64
audit: rate limit exceeded
type=1400 audit(1603816395.420:7333): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=0
init: starting service 'watchdogd'...
watchdogd: watchdogd started (interval 10, margin 20)!
watchdogd: Failed to open /dev/watchdog: No such file or directory
init: Service 'watchdogd' (pid 1028) exited with status 0
init: Sending signal 9 to service 'watchdogd' (pid 1028) process group...
audit: audit_lost=7210 audit_rate_limit=5 audit_backlog_limit=64
audit: rate limit exceeded
libprocessgroup: Successfully killed process cgroup uid 0 pid 1028 in 8ms
type=1400 audit(1603816398.380:7410): avc: denied { dac_read_search } for pid=1 comm="init" capability=2 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability permissive=0 duplicate messages suppressed
audit: audit_lost=7214 audit_rate_limit=5 audit_backlog_limit=64
type=1400 audit(1603816401.050:7415): avc: denied { dac_read_search } for pid=260 comm="Binder:260_6" capability=2 scontext=u:r:installd:s0 tcontext=u:r:installd:s0 tclass=capability permissive=0
audit: rate limit exceeded