I got the following error with a specific file in media data retriever, popping out in media scanner when scanning the file attached.
I am using Android 4.2.2 on a imx6q board.
Could someone suggest a fix or ideea where to begin ?
E/MediaPlaybackService( 3041): ACC TIME RESUME = 180566
D/MediaPlaybackService( 3041): ########## - MediaPlaybackService - received MEDIA_MOUNTED - path=/mnt/udisk - ##########
D/MountService( 2718): volume state changed for /mnt/udisk (checking -> mounted)
E/VoldConnector( 2718): NDC Command {4 volume mount /mnt/udisk} took too long (1278ms)
D/MountService( 2718): sendStorageIntent Intent { act=android.intent.action.MEDIA_MOUNTED dat=file:///mnt/udisk (has extras) } to UserHandle{-1}
D/MediaScannerReceiver( 2875): action: android.intent.action.MEDIA_MOUNTED path: /mnt/udisk
D/MediaPlaybackService( 3041): ############# - MediaPlaybackService - MEDIA_SCANN_FINISHED not received in 5 seconds --> start in file mode - #############
D/FileUtils( 3041): getFirstFile /mnt/udisk
D/MediaScanner( 3041): containsAudio path:/mnt/udisk
D/MediaScannerJNI( 3041): scanFile: path(/mnt/udisk/09 The Scene Is Dead; Long Live The Scene.mp3), time(1389204378), size(2684899) and isDir(0)
I/OMXPlayer( 3910): file size: 2684899, buffer size : 131072
I/OMXPlayer( 3910): Loading content: sharedfd://16:0:2684899:0
I/OMXPlayer( 3910): LEVEL: 1 FUNCTION: MediaTypeInspect LINE: 1656
I/OMXPlayer( 3910): Can't inspect media content type by subfix.
I/OMXPlayer( 3910): file size: 2684899, buffer size : 131072
F/libc ( 3910): Fatal signal 11 (SIGSEGV) at 0x4c6c4000 (code=1), thread 3931 (Binder_1)
I/DEBUG ( 3829): *** *** *** *** *** *** *** *** *** *** *** *** *** *** *** ***
I/DEBUG ( 3829): Build fingerprint: 'unknown'
I/DEBUG ( 3829): Revision: '405522'
I/DEBUG ( 3829): pid: 3910, tid: 3931, name: Binder_1 >>> /system/bin/mediaserver <<<
I/DEBUG ( 3829): signal 11 (SIGSEGV), code 1 (SEGV_MAPERR), fault addr 4c6c4000
I/DEBUG ( 3829): r0 4c6c4000 r1 4c6a5908 r2 fffd1bc9 r3 00000000
I/DEBUG ( 3829): r4 00000000 r5 00000000 r6 00000000 r7 00000000
I/DEBUG ( 3829): r8 00000000 r9 00000000 sl 00000000 fp 00000000
I/DEBUG ( 3829): ip 00000000 sp 4d43aad8 lr 00000010 pc 401a681c cpsr a0000010
I/DEBUG ( 3829): d0 3f80000000000000 d1 0000030000000004
I/DEBUG ( 3829): d2 3fe45f30000000c0 d3 404e547ae0000000
I/DEBUG ( 3829): d4 3bfc0d82f3900000 d5 3ba3198a2e000000
I/DEBUG ( 3829): d6 000000c000000000 d7 3f80000000000000
I/DEBUG ( 3829): d8 000000000028f7e3 d9 0000000000000000
I/DEBUG ( 3829): d10 0000000000000000 d11 0000000000000000
I/DEBUG ( 3829): d12 0000000000000000 d13 0000000000000000
I/DEBUG ( 3829): d14 0000000000000000 d15 0000000000000000
I/DEBUG ( 3829): d16 0000000000000000 d17 000000000028f7e3
I/DEBUG ( 3829): d18 000000000028f7e3 d19 0000000000000000
I/DEBUG ( 3829): d20 3ff0000000000000 d21 3fe0000000000000
I/DEBUG ( 3829): d22 0000000000000000 d23 3fee147ae0000000
I/DEBUG ( 3829): d24 7fff7fff7fff0000 d25 3f7599cd461969de
I/DEBUG ( 3829): d26 3f40624dd2f1a9fc d27 0000000000000000
I/DEBUG ( 3829): d28 0000000000000000 d29 0000000000000000
I/DEBUG ( 3829): d30 0000000000000000 d31 0000000000000000
I/DEBUG ( 3829): scr 28000010
I/DEBUG ( 3829):
I/DEBUG ( 3829): backtrace:
I/DEBUG ( 3829): #00 pc 0001881c /system/lib/libc.so (memcpy+480)
I/DEBUG ( 3829): #01 pc 00001f41 /system/lib/lib_omx_osal_v2_arm11_elinux.so (fsl_osal_memcpy+20)
I/DEBUG ( 3829): #02 pc 00016bc9 /system/lib/lib_omx_common_v2_arm11_elinux.so (Parser::SetMetadata(char*, char*, unsigned long)+84)
I/DEBUG ( 3829): #03 pc 00010563 /system/lib/lib_omx_common_v2_arm11_elinux.so (AudioParserBase::ParserID3Tag()+770)
I/DEBUG ( 3829): #04 pc 00011795 /system/lib/lib_omx_common_v2_arm11_elinux.so (AudioParserBase::AudioParserInstanceInit()+76)
I/DEBUG ( 3829): #05 pc 00011be3 /system/lib/lib_omx_common_v2_arm11_elinux.so (AudioParserBase::InstanceInit()+290)
I/DEBUG ( 3829): #06 pc 000018dd /system/lib/lib_omx_mp3_parser_v2_arm11_elinux.so (ParserMetadata+44)
I/DEBUG ( 3829): #07 pc 0000a16b /system/lib/lib_omx_client_arm11_elinux.so (GMPlayer::ParserMp3Metadata()+198)
I/DEBUG ( 3829): #08 pc 0000efed /system/lib/lib_omx_client_arm11_elinux.so (GMPlayer::loadMetadataExtractor(char*)+296)
I/DEBUG ( 3829): #09 pc 00010059 /system/lib/lib_omx_client_arm11_elinux.so
I/DEBUG ( 3829): #10 pc 00007b05 /system/lib/lib_omx_player_arm11_elinux.so (ExtractorLoad(OMX_MetadataExtractor*, char*)+20)
I/DEBUG ( 3829): #11 pc 0002ed3b /system/lib/libmediaplayerservice.so (android::MetadataRetrieverClient::setDataSource(int, long long, long long)+238)
I/DEBUG ( 3829): #12 pc 0004f715 /system/lib/libmedia.so (android::BnMediaMetadataRetriever::onTransact(unsigned int, android::Parcel const&, android::Parcel*, unsigned int)+288)
I/DEBUG ( 3829): #13 pc 00014361 /system/lib/libbinder.so (android::BBinder::transact(unsigned int, android::Parcel const&, android::Parcel*, unsigned int)+60)
I/DEBUG ( 3829): #14 pc 00016f5d /system/lib/libbinder.so (android::IPCThreadState::executeCommand(int)+516)
I/DEBUG ( 3829): #15 pc 00017381 /system/lib/libbinder.so (android::IPCThreadState::joinThreadPool(bool)+184)
I/DEBUG ( 3829): #16 pc 0001b15d /system/lib/libbinder.so
I/DEBUG ( 3829): #17 pc 00011267 /system/lib/libutils.so (android::Thread::_threadLoop(void*)+114)
I/DEBUG ( 3829): #18 pc 00010dcd /system/lib/libutils.so
I/DEBUG ( 3829): #19 pc 0000e3f8 /system/lib/libc.so (__thread_entry+72)
I/DEBUG ( 3829): #20 pc 0000dae4 /system/lib/libc.so (pthread_create+160)
I/DEBUG ( 3829):
I/DEBUG ( 3829): stack:
I/DEBUG ( 3829): 4d43aa98 00000000
I/DEBUG ( 3829): 4d43aa9c 400a7ba4 /system/lib/lib_id3_parser_arm11_elinux.so
I/DEBUG ( 3829): 4d43aaa0 4c3fe3c4 /system/lib/lib_omx_common_v2_arm11_elinux.so
I/DEBUG ( 3829): 4d43aaa4 0000000b
I/DEBUG ( 3829): 4d43aaa8 0000000a
I/DEBUG ( 3829): 4d43aaac 4c6774e2
I/DEBUG ( 3829): 4d43aab0 c0000000
I/DEBUG ( 3829): 4d43aab4 000000af
I/DEBUG ( 3829): 4d43aab8 4c6774f2
I/DEBUG ( 3829): 4d43aabc 00000000
I/DEBUG ( 3829): 4d43aac0 000000bb
I/DEBUG ( 3829): 4d43aac4 4019f3e3 /system/lib/libc.so (dlmalloc+5170)
I/DEBUG ( 3829): 4d43aac8 4d43ab3c
I/DEBUG ( 3829): 4d43aacc 4019f833 /system/lib/libc.so (dlfree+34)
I/DEBUG ( 3829): 4d43aad0 df0027ad
I/DEBUG ( 3829): 4d43aad4 00000000
I/DEBUG ( 3829): #00 4d43aad8 4c6774f2
I/DEBUG ( 3829): 4d43aadc 4c3f9a41 /system/lib/lib_omx_common_v2_arm11_elinux.so
I/DEBUG ( 3829): 4d43aae0 4c695b60
I/DEBUG ( 3829): 4d43aae4 fffffffb
I/DEBUG ( 3829): 4d43aae8 00000000
I/DEBUG ( 3829): 4d43aaec 4c3f9a2a /system/lib/lib_omx_common_v2_arm11_elinux.so
I/DEBUG ( 3829): 4d43aaf0 4c3fe3c4 /system/lib/lib_omx_common_v2_arm11_elinux.so
I/DEBUG ( 3829): 4d43aaf4 4c695c10
I/DEBUG ( 3829): 4d43aaf8 00000000
I/DEBUG ( 3829): 4d43aafc 40acaf45 /system/lib/lib_omx_osal_v2_arm11_elinux.so (fsl_osal_memcpy+24)
I/DEBUG ( 3829): #01 4d43ab00 4c68fec0
I/DEBUG ( 3829): 4d43ab04 4c3f0bcd /system/lib/lib_omx_common_v2_arm11_elinux.so (Parser::SetMetadata(char*, char*, unsigned long)+88)
I/DEBUG ( 3829): #02 4d43ab08 fffffffb
I/DEBUG ( 3829): 4d43ab0c 4c68fec0
I/DEBUG ( 3829): 4d43ab10 4c691850
I/DEBUG ( 3829): 4d43ab14 40acd004 /system/lib/lib_omx_osal_v2_arm11_elinux.so
I/DEBUG ( 3829): 4d43ab18 4c3fe3c4 /system/lib/lib_omx_common_v2_arm11_elinux.so
I/DEBUG ( 3829): 4d43ab1c 4c3f8d41 /system/lib/lib_omx_common_v2_arm11_elinux.so
I/DEBUG ( 3829): 4d43ab20 4c695b60
I/DEBUG ( 3829): 4d43ab24 4c3ea567 /system/lib/lib_omx_common_v2_arm11_elinux.so (AudioParserBase::ParserID3Tag()+774)
I/DEBUG ( 3829):
I/DEBUG ( 3829): memory near r0:
I/DEBUG ( 3829): 4c6c3fe0 00000000 00000000 00000000 00000000
I/DEBUG ( 3829): 4c6c3ff0 00000000 00000000 00000000 00000000
I/DEBUG ( 3829): 4c6c4000 ffffffff ffffffff ffffffff ffffffff
I/DEBUG ( 3829): 4c6c4010 ffffffff ffffffff ffffffff ffffffff
I/DEBUG ( 3829): 4c6c4020 ffffffff ffffffff ffffffff ffffffff
I/DEBUG ( 3829): 4c6c4030 ffffffff ffffffff ffffffff ffffffff
I/DEBUG ( 3829): 4c6c4040 ffffffff ffffffff ffffffff ffffffff
I/DEBUG ( 3829): 4c6c4050 ffffffff ffffffff ffffffff ffffffff
I/DEBUG ( 3829): 4c6c4060 ffffffff ffffffff ffffffff ffffffff
I/DEBUG ( 3829): 4c6c4070 ffffffff ffffffff ffffffff ffffffff
I/DEBUG ( 3829): 4c6c4080 ffffffff ffffffff ffffffff ffffffff
I/DEBUG ( 3829): 4c6c4090 ffffffff ffffffff ffffffff ffffffff
I/DEBUG ( 3829): 4c6c40a0 ffffffff ffffffff ffffffff ffffffff
I/DEBUG ( 3829): 4c6c40b0 ffffffff ffffffff ffffffff ffffffff
I/DEBUG ( 3829): 4c6c40c0 ffffffff ffffffff ffffffff ffffffff
I/DEBUG ( 3829): 4c6c40d0 ffffffff ffffffff ffffffff ffffffff
I/DEBUG ( 3829):
I/DEBUG ( 3829): memory near r1:
I/DEBUG ( 3829): 4c6a58e8 00000000 00000000 00000000 00000000
I/DEBUG ( 3829): 4c6a58f8 00000000 00000000 00000000 00000000
I/DEBUG ( 3829): 4c6a5908 00000000 00000000 02390000 71f00000
I/DEBUG ( 3829): 4c6a5918 71f04c68 00004c68 00000000 d1700000
I/DEBUG ( 3829): 4c6a5928 00024d2f 00000000 00000000 00000000
I/DEBUG ( 3829): 4c6a5938 00020000 00000000 00000000 6c460000
I/DEBUG ( 3829): 4c6a5948 65446361 696e4963 00000074 00000000
I/DEBUG ( 3829): 4c6a5958 00000000 00000000 00000000 00000000
I/DEBUG ( 3829): 4c6a5968 00000000 00000000 00000000 00000000
I/DEBUG ( 3829): 4c6a5978 00000000 00000000 00000000 00000000
I/DEBUG ( 3829): 4c6a5988 00000000 00000000 00000000 00000000
I/DEBUG ( 3829): 4c6a5998 00000000 00000000 00000000 00000000
I/DEBUG ( 3829): 4c6a59a8 00000000 00000000 00000000 00000000
I/DEBUG ( 3829): 4c6a59b8 00000000 00000000 00000000 00000000
I/DEBUG ( 3829): 4c6a59c8 01810000 72a80000 72a84c68 00004c68
I/DEBUG ( 3829): 4c6a59d8 00000000 8d600000 0001401d 00000000
I/DEBUG ( 3829):
I/DEBUG ( 3829): memory near sp:
I/DEBUG ( 3829): 4d43aab8 4c6774f2 00000000 000000bb 4019f3e3
I/DEBUG ( 3829): 4d43aac8 4d43ab3c 4019f833 df0027ad 00000000
I/DEBUG ( 3829): 4d43aad8 4c6774f2 4c3f9a41 4c695b60 fffffffb
I/DEBUG ( 3829): 4d43aae8 00000000 4c3f9a2a 4c3fe3c4 4c695c10
I/DEBUG ( 3829): 4d43aaf8 00000000 40acaf45 4c68fec0 4c3f0bcd
I/DEBUG ( 3829): 4d43ab08 fffffffb 4c68fec0 4c691850 40acd004
I/DEBUG ( 3829): 4d43ab18 4c3fe3c4 4c3f8d41 4c695b60 4c3ea567
I/DEBUG ( 3829): 4d43ab28 00000000 4c68fec0 00000000 00012099
I/DEBUG ( 3829): 4d43ab38 4c6764f0 fffffffb 4c6764f0 00000000
I/DEBUG ( 3829): 4d43ab48 4c677488 000000db 00000000 00000004
I/DEBUG ( 3829): 4d43ab58 00000080 4c68fec0 40acd004 40acd004
I/DEBUG ( 3829): 4d43ab68 4bf8cd88 401d9228 00000000 00000000
I/DEBUG ( 3829): 4d43ab78 00000000 4c3eb799 00000000 4c3ef063
I/DEBUG ( 3829): 4d43ab88 00000000 400ed0b8 0028f7e3 4c68fec0
I/DEBUG ( 3829): 4d43ab98 00000000 40acd004 4bf8cd88 401d9228
I/DEBUG ( 3829): 4d43aba8 00000000 4c3ebbe7 4d2fd670 4019f3e3
I/DEBUG ( 3829):
I/DEBUG ( 3829): code around pc:
I/DEBUG ( 3829): 401a67fc e1a07827 e1877808 e1a08828 e1888809
I/DEBUG ( 3829): 401a680c e1a09829 e189980a e1a0a82a e18aa80b
I/DEBUG ( 3829): 401a681c e8a007f8 e1a0382b 2affffe8 ea000030
I/DEBUG ( 3829): 401a682c e491c004 e1a0400c e8b10fe0 f5d1f040
I/DEBUG ( 3829): 401a683c e2522020 2491c004 e1833c04 e1a04424
I/DEBUG ( 3829): 401a684c e1844c05 e1a05425 e1855c06 e1a06426
I/DEBUG ( 3829): 401a685c e1866c07 e1a07427 e1877c08 e1a08428
I/DEBUG ( 3829): 401a686c e1888c09 e1a09429 e1899c0a e1a0a42a
I/DEBUG ( 3829): 401a687c e18aac0b e8a007f8 e1a0342b 2affffe8
I/DEBUG ( 3829): 401a688c ea000017 e491c004 e1a0400c e8b10fe0
I/DEBUG ( 3829): 401a689c f5d1f040 e2522020 2491c004 e1833404
I/DEBUG ( 3829): 401a68ac e1a04c24 e1844405 e1a05c25 e1855406
I/DEBUG ( 3829): 401a68bc e1a06c26 e1866407 e1a07c27 e1877408
I/DEBUG ( 3829): 401a68cc e1a08c28 e1888409 e1a09c29 e189940a
I/DEBUG ( 3829): 401a68dc e1a0ac2a e18aa40b e8a007f8 e1a03c2b
I/DEBUG ( 3829): 401a68ec 2affffe8 e26ec020 e2822020 e3520004
I/DEBUG ( 3829):
I/DEBUG ( 3829): code around lr:
I/DEBUG ( 3829): 00000000 ffffffff ffffffff ffffffff ffffffff
I/DEBUG ( 3829): 00000010 ffffffff ffffffff ffffffff ffffffff
I/DEBUG ( 3829): 00000020 ffffffff ffffffff ffffffff ffffffff
I/DEBUG ( 3829): 00000030 ffffffff ffffffff ffffffff ffffffff
I/DEBUG ( 3829): 00000040 ffffffff ffffffff ffffffff ffffffff
I/DEBUG ( 3829): 00000050 ffffffff ffffffff ffffffff ffffffff
I/DEBUG ( 3829): 00000060 ffffffff ffffffff ffffffff ffffffff
I/DEBUG ( 3829): 00000070 ffffffff ffffffff ffffffff ffffffff
I/DEBUG ( 3829): 00000080 ffffffff ffffffff ffffffff ffffffff
I/DEBUG ( 3829): 00000090 ffffffff ffffffff ffffffff ffffffff
I/DEBUG ( 3829): 000000a0 ffffffff ffffffff ffffffff ffffffff
I/DEBUG ( 3829): 000000b0 ffffffff ffffffff ffffffff ffffffff
I/DEBUG ( 3829): 000000c0 ffffffff ffffffff ffffffff ffffffff
I/DEBUG ( 3829): 000000d0 ffffffff ffffffff ffffffff ffffffff
I/DEBUG ( 3829): 000000e0 ffffffff ffffffff ffffffff ffffffff
I/DEBUG ( 3829): 000000f0 ffffffff ffffffff ffffffff ffffffff
I/DEBUG ( 3829):
I/DEBUG ( 3829): memory map around fault addr 4c6c4000:
I/DEBUG ( 3829): 4c675000-4c6c4000
I/DEBUG ( 3829): (no map for address)
I/DEBUG ( 3829): 4c6f3000-4c6f4000
I/BootReceiver( 2718): Copying /data/tombstones/tombstone_03 to DropBox (SYSTEM_TOMBSTONE)
I/ServiceManager( 2257): service 'media.audio_flinger' died
I/ServiceManager( 2257): service 'media.player' died
I/ServiceManager( 2257): service 'media.camera' died
I/ServiceManager( 2257): service 'media.audio_policy' died
W/MediaMetadataRetriever( 3041): MediaMetadataRetriever server died!
I/ServiceManager( 3041): Waiting for service media.player...
W/AudioSystem( 2718): AudioFlinger server died!
W/AudioSystem( 2718): AudioPolicyService server died!
D/dalvikvm( 2718): GC_FOR_ALLOC freed 744K, 17% free 6646K/7988K, paused 47ms, total 48ms
D/dalvikvm( 2718): GC_FOR_ALLOC freed 790K, 21% free 6336K/7988K, paused 43ms, total 43ms
I/mediaserver( 4066): ServiceManager: 0x41d80000
I/AudioFlinger( 4066): Using default 3000 mSec as standby time.
I/CameraService( 4066): CameraService started (pid=4066)
I/FslCameraHAL( 4066): Face Back Camera is adv7180_decoder, orient is 0
I/FslCameraHAL( 4066): Face Front Camera is uvc, orient is 0
I/FslCameraHAL( 4066): Checking the camera adv7180_decoder
Original Attachment has been moved to: 09-The-Scene-Is-Dead.zip
Hello Alexandru,
Which particular i.Mx6 board are you using? where do you download the Android BSP?