Gstreamer-1.0 pipeline failing on imx6 quad

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Gstreamer-1.0 pipeline failing on imx6 quad

1,318件の閲覧回数
subodh
Contributor III

Hi,

Following are the log messages.

Please let me know in case you need more information about the environment I am using.

Kernel 3.10.17, fsl recommended bitbake used to create the image.

( Error log message : g2d_alloc: alloc memory fail with size 40960! )

root@imx6qsabresd:~# gst-launch-1.0 -v playbin uri=file:///unit_tests/akiyo.mp4

Setting pipeline to PAUSED ...

/GstPlayBin:playbin0/GstURIDecodeBin:uridecodebin0: ring-buffer-max-size = 0

/GstPlayBin:playbin0/GstURIDecodeBin:uridecodebin0: buffer-size = -1

/GstPlayBin:playbin0/GstURIDecodeBin:uridecodebin0: buffer-duration = -1

/GstPlayBin:playbin0/GstURIDecodeBin:uridecodebin0: use-buffering = false

/GstPlayBin:playbin0/GstURIDecodeBin:uridecodebin0: download = false

/GstPlayBin:playbin0/GstURIDecodeBin:uridecodebin0: uri = file:///unit_tests/akiyo.mp4

/GstPlayBin:playbin0/GstURIDecodeBin:uridecodebin0: connection-speed = 0

/GstPlayBin:playbin0/GstURIDecodeBin:uridecodebin0: source = "\(GstFileSrc\)\ source"

Pipeline is PREROLLING ...

/GstPlayBin:playbin0/GstURIDecodeBin:uridecodebin0/GstDecodeBin:decodebin0/GstTypeFindElement:typefind.GstPad:src: caps = video/mpeg, systemstream=(boolean)false, mpegversion=(int)4, parsed=(boolean)false

[INFO]    Product Info: i.MX6Q/D/S

/GstPlayBin:playbin0/GstURIDecodeBin:uridecodebin0/GstDecodeBin:decodebin0/GstVpuDec:vpudec0.GstPad:sink: caps = video/mpeg, systemstream=(boolean)false, mpegversion=(int)4, parsed=(boolean)false

[INFO]    bitstreamMode 1, chromaInterleave 1, mapType 0, tiled2LinearEnable 0

/GstPlayBin:playbin0/GstURIDecodeBin:uridecodebin0/GstDecodeBin:decodebin0/GstVpuDec:vpudec0.GstPad:src: caps = video/x-raw, format=(string)NV12, width=(int)176, height=(int)144, pixel-aspect-ratio=(fraction)1/1, interlace-mode=(string)progressive, colorimetry=(string)bt601, framerate=(fraction)0/1

/GstPlayBin:playbin0/GstInputSelector:inputselector0.GstSelectorPad:sink_0: always-ok = false

/GstPlayBin:playbin0/GstInputSelector:inputselector0.GstSelectorPad:sink_0: active = true

/GstPlayBin:playbin0/GstInputSelector:inputselector0: active-pad = "\(GstSelectorPad\)\ sink_0"

/GstPlayBin:playbin0/GstInputSelector:inputselector0.GstPad:src: caps = video/x-raw, format=(string)NV12, width=(int)176, height=(int)144, pixel-aspect-ratio=(fraction)1/1, interlace-mode=(string)progressive, colorimetry=(string)bt601, framerate=(fraction)0/1

/GstPlayBin:playbin0/GstPlaySink:playsink.GstGhostPad:video_sink.GstProxyPad:proxypad3: caps = video/x-raw, format=(string)NV12, width=(int)176, height=(int)144, pixel-aspect-ratio=(fraction)1/1, interlace-mode=(string)progressive, colorimetry=(string)bt601, framerate=(fraction)0/1

/GstPlayBin:playbin0/GstPlaySink:playsink/GstStreamSynchronizer:streamsynchronizer0.GstPad:src_0: caps = video/x-raw, format=(string)NV12, width=(int)176, height=(int)144, pixel-aspect-ratio=(fraction)1/1, interlace-mode=(string)progressive, colorimetry=(string)bt601, framerate=(fraction)0/1

/GstPlayBin:playbin0/GstPlaySink:playsink/GstBin:vbin.GstGhostPad:sink.GstProxyPad:proxypad4: caps = video/x-raw, format=(string)NV12, width=(int)176, height=(int)144, pixel-aspect-ratio=(fraction)1/1, interlace-mode=(string)progressive, colorimetry=(string)bt601, framerate=(fraction)0/1

/GstPlayBin:playbin0/GstPlaySink:playsink/GstBin:vbin/GstQueue:vqueue.GstPad:sink: caps = video/x-raw, format=(string)NV12, width=(int)176, height=(int)144, pixel-aspect-ratio=(fraction)1/1, interlace-mode=(string)progressive, colorimetry=(string)bt601, framerate=(fraction)0/1

/GstPlayBin:playbin0/GstPlaySink:playsink/GstBin:vbin/GstQueue:vqueue.GstPad:sink: caps = video/x-raw, format=(string)NV12, width=(int)176, height=(int)144, pixel-aspect-ratio=(fraction)1/1, interlace-mode=(string)progressive, colorimetry=(string)bt601, framerate=(fraction)0/1

/GstPlayBin:playbin0/GstPlaySink:playsink/GstBin:vbin.GstGhostPad:sink: caps = video/x-raw, format=(string)NV12, width=(int)176, height=(int)144, pixel-aspect-ratio=(fraction)1/1, interlace-mode=(string)progressive, colorimetry=(string)bt601, framerate=(fraction)0/1

/GstPlayBin:playbin0/GstPlaySink:playsink/GstBin:vbin.GstGhostPad:sink: caps = video/x-raw, format=(string)NV12, width=(int)176, height=(int)144, pixel-aspect-ratio=(fraction)1/1, interlace-mode=(string)progressive, colorimetry=(string)bt601, framerate=(fraction)0/1

/GstPlayBin:playbin0/GstPlaySink:playsink/GstStreamSynchronizer:streamsynchronizer0.GstPad:sink_0: caps = video/x-raw, format=(string)NV12, width=(int)176, height=(int)144, pixel-aspect-ratio=(fraction)1/1, interlace-mode=(string)progressive, colorimetry=(string)bt601, framerate=(fraction)0/1

/GstPlayBin:playbin0/GstPlaySink:playsink.GstGhostPad:video_sink: caps = video/x-raw, format=(string)NV12, width=(int)176, height=(int)144, pixel-aspect-ratio=(fraction)1/1, interlace-mode=(string)progressive, colorimetry=(string)bt601, framerate=(fraction)0/1

/GstPlayBin:playbin0/GstInputSelector:inputselector0.GstSelectorPad:sink_0: caps = video/x-raw, format=(string)NV12, width=(int)176, height=(int)144, pixel-aspect-ratio=(fraction)1/1, interlace-mode=(string)progressive, colorimetry=(string)bt601, framerate=(fraction)0/1

/GstPlayBin:playbin0/GstURIDecodeBin:uridecodebin0.GstGhostPad:src_0.GstProxyPad:proxypad2: caps = video/x-raw, format=(string)NV12, width=(int)176, height=(int)144, pixel-aspect-ratio=(fraction)1/1, interlace-mode=(string)progressive, colorimetry=(string)bt601, framerate=(fraction)0/1

/GstPlayBin:playbin0/GstURIDecodeBin:uridecodebin0/GstDecodeBin:decodebin0.GstDecodePad:src_0.GstProxyPad:proxypad1: caps = video/x-raw, format=(string)NV12, width=(int)176, height=(int)144, pixel-aspect-ratio=(fraction)1/1, interlace-mode=(string)progressive, colorimetry=(string)bt601, framerate=(fraction)0/1

g2d_alloc: alloc memory fail with size 40960!
g2d_alloc: alloc memory fail with size 40960!

ERROR: from element /GstPlayBin:playbin0/GstURIDecodeBin:uridecodebin0/GstDecodeBin:decodebin0/GstTypeFindElement:typefind: GStreamer encountered a general stream error.

Additional debug info:

gsttypefindelement.c(1136): gst_type_find_element_loop (): /GstPlayBin:playbin0/GstURIDecodeBin:uridecodebin0/GstDecodeBin:decodebin0/GstTypeFindElement:typefind:

stream stopped, reason error

ERROR: pipeline doesn't want to preroll.

Setting pipeline to NULL ...

/GstPlayBin:playbin0/GstPlaySink:playsink/GstBin:vbin/GstOverlaySink:overlaysink0.GstPad:sink: caps = NULL

/GstPlayBin:playbin0/GstPlaySink:playsink/GstBin:vbin/GstQueue:vqueue.GstPad:src: caps = NULL

/GstPlayBin:playbin0/GstPlaySink:playsink/GstBin:vbin/GstQueue:vqueue.GstPad:sink: caps = NULL

/GstPlayBin:playbin0/GstPlaySink:playsink/GstBin:vbin.GstGhostPad:sink.GstProxyPad:proxypad4: caps = NULL

/GstPlayBin:playbin0/GstPlaySink:playsink/GstBin:vbin.GstGhostPad:sink: caps = NULL

/GstPlayBin:playbin0/GstPlaySink:playsink/GstStreamSynchronizer:streamsynchronizer0.GstPad:src_0: caps = NULL

/GstPlayBin:playbin0/GstPlaySink:playsink/GstStreamSynchronizer:streamsynchronizer0.GstPad:sink_0: caps = NULL

/GstPlayBin:playbin0/GstPlaySink:playsink.GstGhostPad:video_sink.GstProxyPad:proxypad3: caps = NULL

/GstPlayBin:playbin0/GstPlaySink:playsink.GstGhostPad:video_sink: caps = NULL

/GstPlayBin:playbin0/GstInputSelector:inputselector0.GstPad:src: caps = NULL

/GstPlayBin:playbin0/GstInputSelector:inputselector0.GstSelectorPad:sink_0: caps = NULL

/GstPlayBin:playbin0/GstURIDecodeBin:uridecodebin0.GstGhostPad:src_0.GstProxyPad:proxypad2: caps = NULL

/GstPlayBin:playbin0/GstURIDecodeBin:uridecodebin0.GstGhostPad:src_0: caps = NULL

/GstPlayBin:playbin0/GstURIDecodeBin:uridecodebin0/GstDecodeBin:decodebin0.GstDecodePad:src_0.GstProxyPad:proxypad1: caps = NULL

/GstPlayBin:playbin0/GstURIDecodeBin:uridecodebin0/GstDecodeBin:decodebin0.GstDecodePad:src_0: caps = NULL

/GstPlayBin:playbin0/GstURIDecodeBin:uridecodebin0/GstDecodeBin:decodebin0/GstVpuDec:vpudec0.GstPad:src: caps = NULL

/GstPlayBin:playbin0/GstURIDecodeBin:uridecodebin0/GstDecodeBin:decodebin0/GstVpuDec:vpudec0.GstPad:sink: caps = NULL

/GstPlayBin:playbin0/GstURIDecodeBin:uridecodebin0/GstDecodeBin:decodebin0/GstTypeFindElement:typefind.GstPad:src: caps = NULL

Freeing pipeline ...

root@imx6qsabresd:~#

ラベル(4)
0 件の賞賛
2 返答(返信)

525件の閲覧回数
subodh
Contributor III

Issue occurred due to mis configured dtb file usage while creating the SD card.

0 件の賞賛

525件の閲覧回数
gangli
Contributor II

Hi Subdh,

     Which line of dtb that due to this error, I'm getting the same error now, thanks.

0 件の賞賛