贵公司好!
我最近修改wm8960的驱动,soc是imx258,之前audio是ok的,但是硬件把gpio管脚AUD4改成AUD6了。我修改了如下部分。但是MCLK,BLCK,LRCK,DACDAT都是有信号的,但是SPK部分输出的波形不对,没有任何声音。请问我都要改什么内容。谢谢!
static struct mxc_audio_platform_data wm8960_data = {
.ssi_num = 2,
.src_port = 1,
.ext_port = 6,//之前是4
.sysclk = 8300000,
};
please try this pad setting
mxc_iomux_set_pad(MX25_PIN_CSI_MCLK, PAD_CTL_PKE | PAD_CTL_PUE | PAD_CT_PUS_100K_UP);
mxc_iomux_set_pad(MX25_PIN_CSI_VSYNC, PAD_CTL_PKE | PAD_CTL_PUE | PAD_CT_PUS_100K_UP);
mxc_iomux_set_pad(MX25_PIN_CSI_PIXCLK, PAD_CTL_PKE | PAD_CTL_PUE | PAD_CT_PUS_100K_UP);
mxc_iomux_set_pad(MX25_PIN_CSI_HSYNC, PAD_CTL_PKE | PAD_CTL_PUE | PAD_CT_PUS_100K_UP);
thank you very much!
may be a problem on hardware
Is your AUD6 IOMUX like this?
mxc_request_iomux(MX25_PIN_CSI_MCLK, MUX_CONFIG_ALT1); /*SSI6_STXD*/
mxc_request_iomux(MX25_PIN_CSI_VSYNC, MUX_CONFIG_ALT1); /*SSI6_SRXD*/
mxc_request_iomux(MX25_PIN_CSI_PIXCLK, MUX_CONFIG_ALT1); /*SSI6_STXFS*/
mxc_request_iomux(MX25_PIN_CSI_HSYNC, MUX_CONFIG_ALT1); /*SSI6_SCK*/
mxc_iomux_set_pad(MX25_PIN_CSI_MCLK, PAD_CTL_SRE_FAST);
mxc_iomux_set_pad(MX25_PIN_CSI_VSYNC, PAD_CTL_SRE_FAST);
mxc_iomux_set_pad(MX25_PIN_CSI_PIXCLK, PAD_CTL_SRE_FAST);
mxc_iomux_set_pad(MX25_PIN_CSI_HSYNC, PAD_CTL_SRE_FAST);
Please double check if the IOMUX of AUD6 conflict with other IOMUX setting.
sorry.the interface of soc with codec is 4_wire synchronous ssi mode.
mxc_free_iomux(MX25_PIN_CSI_MCLK, MUX_CONFIG_FUNC);
mxc_free_iomux(MX25_PIN_CSI_VSYNC, MUX_CONFIG_FUNC);
mxc_free_iomux(MX25_PIN_CSI_HSYNC, MUX_CONFIG_FUNC);
mxc_free_iomux(MX25_PIN_CSI_PIXCLK, MUX_CONFIG_FUNC);
//mxc_free_iomux(MX25_PIN_CSI_D9, MUX_CONFIG_FUNC);
mxc_request_iomux(MX25_PIN_CSI_MCLK, MUX_CONFIG_ALT1); //AUD6_TXD
mxc_request_iomux(MX25_PIN_CSI_VSYNC, MUX_CONFIG_ALT1); //AUD6_RXD
mxc_request_iomux(MX25_PIN_CSI_HSYNC, MUX_CONFIG_ALT1); //AUD6_TXC
mxc_request_iomux(MX25_PIN_CSI_PIXCLK, MUX_CONFIG_ALT1); //AUD6_TXFS
//mxc_request_iomux(MX25_PIN_CSI_D9, MUX_CONFIG_ALT2); //AUD6_RXFS
mxc_iomux_set_pad(MX27_PIN_CSI_MCLK,PAD_CTL_SRE_FAST);
mxc_iomux_set_pad(MX25_PIN_CSI_VSYNC,PAD_CTL_SRE_FAST);
mxc_iomux_set_pad(MX25_PIN_CSI_HSYNC,PAD_CTL_SRE_FAST);
mxc_iomux_set_pad(MX25_PIN_CSI_PIXCLK,PAD_CTL_SRE_FAST);
IOMUX是从AUD4改成了AUD6,之前的AUD4是没有问题的。我知道改下IO,SSI接口位置,不清楚还有什么东西是遗漏的。谢谢!
system :linux 2.6.31
soc: imx258
codec:wm8960
interface:6 line ssi
modified:mx25_3stack.c (.ext_port = 4 ==> .ext_port = 6)
mx25_3stack_gpio.c(IOMUX AUD4 ==> AUD6)。
No error occur when run applay .wav file.soc as the slave ,and the frequency os MCLK is 12M,BCLK is 8k,and have LRCK ADCDAT.
thank you!