Search the Community
Turn on suggestions
Auto-suggest helps you quickly narrow down your search results by suggesting possible matches as you type.
182 results
Sorted by:
05-26-2016
07:22 AM
As the US Government prepares to mandate Car-to-Car communication in the US, the car industry is gearing up to provide cars which support this Dedicated Short Range Communications technology. We look...
FTF-AUT-N1773 Secure V2X Intro.pdf (2,905 KB)
- Tags:
- ftf-aut-n1773
- v2x
06-26-2017
10:34 AM
As the US Government prepares to mandate Car-to-Car communication in the US, the car industry is gearing up to provide cars which support this Dedicated Short Range Communications technology. We look...
AMF-AUT-T2717.pdf (1,257 KB)
- Tags:
- amf-aut-t2717
- v2x
05-25-2016
09:20 AM
V2X technology has the potential to drastically reduce road accidents and improve the traffic flow by fusing in-car sensor data with data obtained from other road users and from the surrounding i...
AUT-N1764 Creating Secure Networks for V2X Communications.pdf (2,800 KB)
- Tags:
- ftf-aut-n1764
- v2x
10-18-2016
03:50 PM
V2X technology has the potential to drastically reduce road accidents and improve the traffic flow by fusing in-car sensor data with data obtained from other road users and from the surrounding i...
AMF-AUT-T1764.pdf (1,351 KB)
06-01-2017
08:14 AM
...veryday interactions and is ideal for Automotive and Industrial applications. Learn about the next generation i.MX 8 and i.MX 8X applications processors for automotive and industrial automation / c...
AMF-AUT-T2630.pdf (4,925 KB)
10-22-2018
04:01 PM
...etworking processors are the highest performance processors in NXP, and they aren't just for networking! These devices are also used in safety critical applications like avionics, industrial automation a...
AMF-AUT-T3168.pdf (1,594 KB)
10-14-2019
01:00 PM
The PF81 and PF82 PMIC family is designed for high-performance processing applications such as infotainment, telematics, clusters, vehicle networking, ADAS, vision and sensor fusion. It is ideal f...
AMF_AUT_3697_PF8182PMICs_HighPerformance_Publication _2.pdf (4,869 KB)
04-21-2015
10:46 AM
This session will introduce the i.MX series product for Automotive application, such as roadmap, production feature, etc. It will also include i.MX automotive solutions, such as Surround View, V...
APF-ACC-T0990.pdf (2,167 KB)
Labels:
04-08-2021
11:39 AM
From media & graphics-focused applications to networking & communications-focused applications, and all the edge-processing applications in between, you are sure to find a processor & e...
Select the Right Multicore Arm®-based Processors Solution for Your Industrial Application.pdf (1,677 KB)
Labels:
09-10-2019
07:44 AM
...owerful S32V vision processor for mass market applications including new software library enablement for AI CNN and DNN applications.
AMF-AUT-T3854.pdf (2,191 KB)
Labels: