We need lifetest data (1000 Hr, 125 C preferred), temp cycling (500 cycles) and HAST or 85/85. Also, what is the terminal finish, ESD rating and MSL?
Hi Joseph,
In order to get the requested qual data, please create a standart ticket.
Lead frame base metal is copper. Lead finish is gold over nickel/palladium (NiPdAu).
ESD: ESD (Class 1) - our parts meet the following qualification requirements:
ESD (AEC-Q100) Electrostatic Discharge; Human Body Model (HBM); Test @ 500/1000/1500/2000 Volts
ESD (AEC-Q100) Electrostatic Discharge; Machine Model (MM); Test @ 50/100/150/200 Volts
The MSL rating is blank in the Environmental and Compliance Information section of our web site. The MSL is officially N/A (Not Applicable), since the sensor is open to air (for the pressure to get inside).
Best regards,
Tomas