The FXLS8471Q Freescale accelerometer is highly versatile for industrial and consumer high-performance low-g applications that offer noise density, board mount offset, temperature performance and sensitivity. Integrated motion detection features include tilt, shake and tap detection with a new vector magnitude output that simplifies implementation and reduces power consumption. This new FXLS8471Q accelerometer has a SPI interface that is pin-compatible with Freescale’s industry-leading I2C accelerometer portfolio.
Here is a Render of the FXLS8471 Breakout- Board downloaded from OSH Park:
And here is an image of the Layout Design for this board:
In the Attachments section, you can find the Schematic Source File (.SCH), Schematic PDF File, Layout Source File (BRD), Gerber Files (GTL, GBL, GTS, GBS, GTO, GBO, GKO, XLN) and BOM for this Breakout-board.
If you are interested in more designs like this breakout board for other sensors, please go to Freescale Sensors Breakout Boards Designs – HOME
Can NXP provide the latest breakout board schematic and board files for the BRKOUT-FXLN8372Q? All the files above are older versions. They do not match the board which I received yesterday.