can someone please explain the difference/link between s32k1 sdk and s32k1 rtd?
Solved! Go to Solution.
the picture below show it very clear, RTD include SDK(NON-AUTOSAR),MCAL(AUTOSAR) and Enhanced Drivers.
That's exactly what I was looking for, the inclusion relationship between these components. Thanks !
S32K1 SDK stands for Software Development Kit, which is a collection of software tools and libraries that enables developers to create applications for the NXP S32K1 family of automotive microcontrollers. The S32K1 SDK provides low-level drivers, middleware, and examples to enable the development of various automotive applications such as body control modules, powertrain control modules, and advanced driver assistance systems (ADAS).
On the other hand, S32K1 RTD stands for Reference Design Tool, which is a platform that allows developers to quickly prototype and evaluate their designs using pre-configured hardware and software components. The S32K1 RTD includes a pre-built hardware board, along with reference software and documentation, allowing developers to get started quickly with their prototyping and evaluation.
The S32K1 SDK and S32K1 RTD are related in that they both provide software tools and components for developing applications on the S32K1 microcontroller family. However, the SDK is focused on providing a comprehensive set of software tools for developing production-ready applications, while the RTD is focused on providing a platform for quick prototyping and evaluation of designs.
In summary, the S32K1 SDK is a collection of software tools and libraries for developing automotive applications on S32K1 microcontrollers, while the S32K1 RTD is a platform for quickly prototyping and evaluating designs using pre-configured hardware and software components.
the picture below show it very clear, RTD include SDK(NON-AUTOSAR),MCAL(AUTOSAR) and Enhanced Drivers.