Hello
Use S32DS to add C40 components, use interface C40_Ip_MainInterfaceWrite to write data, write length is 8~128Byte, use C40_Ip_MainInterfaceSectorErase to erase Flash.
What are the normal time and maximum time for writing data?
What is the normal and maximum time to erase a Sector?
BestRegards
Simon
Solved! Go to Solution.
Hi @Simon-Liu
Please refer to Table 29 (Flash memory program and erase specifications) of the S32K3xx Data Sheet, Rev. 8, is provided the typical and maximum Sector program time and Block erase time.
B.R.
VaneB
Hi @Simon-Liu
Please refer to Table 29 (Flash memory program and erase specifications) of the S32K3xx Data Sheet, Rev. 8, is provided the typical and maximum Sector program time and Block erase time.
B.R.
VaneB