Demo
This demo shows a typical 4 cylinder direct fuel injection (DFI) application with a high-pressure (HP) fuel pump valve.
It introduces the many flexible hardware, voltage and current monitoring, and diagnostic capabilities incorporated into the PT2000. In particular, it provides a demonstration of the PT2000’s integrated real-time End of Injection [EOI] detection function, which enables precise volumes of fuel to be delivered to each cylinder, even as the injector’s characteristics vary over time.
Examples showing how the user can implement these programmable capabilities for their specific applications are demonstrated through the associated software IDE and device simulator. A comparison between simulator results and actual results will be shown.
Features:
Control 3, 4, 5 or 6 injector or pump solenoids in two or three bank configuration with a 72 V boost voltage
Integrated End Of Injection (EOI) measurement for precise real-time control
Security and safety through integrated code encryption
Complete PT2000 Development Tool Suite (Simulator, IDE, Tracer, EVB)
Flexibility to implement standard or unique peak & hold current waveforms
_________________________________________________________________________________________________________________________________________
Product
Link
PT2000
https://www.nxp.com/products/power-management/motor-and-solenoid-drivers/powertrain-and-engine-control/programmable-solenoid-controller-gate-driver:PT2000?&tid=vanPT2000
PT2000 Evaluation Kit with KL25Z for 4/6 Cylinder
PT2000 Evaluation Kit for 4/6 Cylinder | NXP
Featured:
PT2000 IDE: Developer Studio
Design Simulator Environment for PT2000 PSC
_______________________________________________________________________________________________________________________________________
4 Cylinder + Fuel Pump Demonstration
A16
記事全体を表示