PT2000 Smart Solenoid Driver

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

PT2000 Smart Solenoid Driver

PT2000 Smart Solenoid Driver

Demo

This demo shows a typical 4 cylinder direct fuel injection (DFI) application with a high-pressure (HP) fuel pump valve.

It introduces the many flexible hardware, voltage and current monitoring, and diagnostic capabilities incorporated into the PT2000. In particular, it provides a demonstration of the PT2000’s integrated real-time End of Injection [EOI] detection function, which enables precise volumes of fuel to be delivered to each cylinder, even as the injector’s characteristics vary over time.

Examples showing how the user can implement these programmable capabilities for their specific applications are demonstrated through the associated software IDE and device simulator. A comparison between simulator results and actual results will be shown.

 

 

Features:

  • Control 3, 4, 5 or 6 injector or pump solenoids in two or three bank configuration with a 72 V  boost voltage
  • Integrated End Of Injection (EOI) measurement for precise real-time control
  • Security and safety through integrated code encryption
  • Complete PT2000 Development Tool Suite (Simulator, IDE, Tracer, EVB)
  • Flexibility to implement standard or unique peak & hold current waveforms

 

_________________________________________________________________________________________________________________________________________

 

Product Link
PT2000 https://www.nxp.com/products/power-management/motor-and-solenoid-drivers/powertrain-and-engine-contr...
PT2000 Evaluation Kit with KL25Z for 4/6 Cylinder PT2000 Evaluation Kit for 4/6 Cylinder | NXP 

 

Featured:

 

_______________________________________________________________________________________________________________________________________

 

            148400_148400.pngpastedImage_17.png

 

                                           4 Cylinder + Fuel Pump Demonstration

 

148401_148401.pngpastedImage_19.png   148402_148402.pngpastedImage_20.png

 

A16

标签 (1)
标记 (3)
无评分
版本历史
最后更新:
‎09-08-2021 01:28 PM
更新人: