Hi,
Need information of maximum speed (Frequency) of the MPC8548 COP interface to ensure signal integrity when designing with MPC8548 device on board.
Is it same as the JTAG clock frequency: 33MHz?
Thanks
Louis
Maximum COP/JTAG external clock frequency is 33 MHz.Please refer to the MPC8548E PowerQUICC III Integrated Processor Hardware Specifications, 12.2 JTAG AC Electrical Specifications.