FRDM-A9957HN Evaluation Board

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

FRDM-A9957HN Evaluation Board

FRDM-A9957HN Evaluation Board

**************************************************************************************************************
The FRDM-A9957HN is an EVB designed for evaluation of PCA9957 daisy-chain SPI-compatible 4-wire serial bus controlled 24-channel constant current LED driver optimized for dimming and blinking 32 mA Red/Green/Blue/Amber (RGBA) LEDs.

*

The FRDM-A9957HN is designed to be used with FRDM-KL25Z Freedom Development Platform and an SDK example code

*

* Connection:      FRDM-KL25Z           OM13513
* VDD                 J9-4                           J9-2                                                                                                           * VDDIO             J9-8                            J9-4
* GND                 J2-14                         J2-7
* MOSI               J2-8                            J2-4
* MISO               J2-10                          J2-5
* SCLK               J2-12                          J2-6
* CS                   J2-6                            J2-3
* RESET            J9-6                            J9-3
***************************************************************************************************************

JozefKozon_0-1633004398536.png

 

ラベル(1)
添付
評価なし
バージョン履歴
最終更新日:
‎09-30-2021 05:28 AM
更新者: