Model-Based Design Toolbox v3.0.0 for NXP’s S32K1xx Automotive Microprocessors Main Features: - Embedded target support for S32K144 and S32K142 MCUs with example for S32K144EVB-Q100 and S32K142EVB-Q100 evaluation boards
- Online installer available directly from MathWorks website Add-On Explorer.
Installation Guide step-by-step application to provide an improved user experience for toolbox download, installation and license generation from NXP website - Documentation, help and S32K1xx examples fully integrated into MATLAB development environment for ease of use and fast prototyping
- New peripherals support for:
- Watchdog (WDOG)
- Power Management Controller (PMC)
- Low Power Timer (LPTMR)
- Cryptographic Services Engine (CSEC)
- FlexIO for supporting I2C, SPI and UART communications
- Add new functionalities for:
- CAN with Flexible Data Rate (CAN-FD)
- CAN with Rx FIFO
- CAN Pretended Networking
- Blocking or Non-Blocking transmit/receive modes for Communication blocks
- FreeMASTER configuration block for embedded driver
- Support for SRAM application download
- Enhance the support for all existing Simulink blocks to support basic and advanced mode of peripheral configuration
- Support for MATLAB 2017b release
- Integrates the Automotive Math and Motor Control Library release 1.1.9 for ARM M4 cores
- Integrates the SDK release version 0.8.4 EAR for S32K1xx MCU. NXP’s Model-Based Design Toolbox generates codes based on standard SDK API, covering most of the functionalities exposed by SDK
Download NXP’s Model-Based Design Toolbox for S32K1xx: https://nxp.flexnetoperations.com/control/frse/download?element=9501347 or browse for file here: Model-Based Design Toolbox|NXP Getting Started Videos: How to install Model-Based Design Toolbox for S32K1xx How to get help with NXP's toolbox for S32K1xx Basic & Advanced modes for configuration of S32K1xx Motor Control example with S32K1xx FlexIO Communication example with S32K1xx Low Power Modes example with S32K1xx Support: https://community.nxp.com/community/mbdt |