Overview
The NXP® home health hub (HHH) reference platform is designed to speed and ease development for telehealth applications using seamless connectivity and data aggregation for remote access and improved healthcare management.
- Multiple connectivity options to obtain data from commercially available wired and wireless healthcare devices such as blood pressure monitors, pulse oximeters, weight scales, blood glucose monitors, etc.
- Provides connectivity to take action with collected data by sharing it through a remote device with a display such as a tablet, PC or smartphone or through the Cloud
- Delivers a real-time connection to caregivers for comfort and safety to the person being monitored
Features
- Automatic reporting of vital sign measurements
- Cloud connectivity and secure integration into medical vaults
- Pervasive mobile device access
- Daily activity alarms, security alarms and passive monitoring of safety sensors for early detection of injury or security risks
- Anytime consultation with monitoring center, medical staff, family and friends
- Anytime and intuitive access to trusted health resources
- Compelling user interface for a remote display
Block Diagram
![RDDSP56F8MCIMG.jpg RDDSP56F8MCIMG.jpg](/t5/image/serverpage/image-id/110769i60DD2384153223FF/image-size/large?v=v2&px=999)
Board
![RDHEALTH_HUB_DEV_IMG.jpg RDHEALTH_HUB_DEV_IMG.jpg](/t5/image/serverpage/image-id/110818i453BC833241F6EB4/image-size/large?v=v2&px=999)
Videos
Design Resources