Overview
This application creates a vector control PMSM drive with optional speed closed-loop using a quadrature encoder, and serves as an example of a PMSM vector control system design based on the cost-effective 32-MIPS NXP® digital signal controller MC56F80XX.
- Dedicated algorithms such as transformations, PI controllers and space vector modulation, are implemented using NXP’s Motor Control Library
- This cost-effective and highly reliable solution minimizes system cost, as the algorithm implements a single shunt current sensing, reducing 3 current sensors to one
- The reference manual provides a detailed description of the application, including the design of the hardware and the software
Features
Designed to fit into consumer and industrial applications
Uses 56F8013 or 56F8023 32 MIPS Digital Signal Controller
Running on a 3-phase High Voltage Power Stage
Vector control of PMSM using theQuadrature Encoder as a position sensor
Control technique incorporates:
FreeMASTER Control Interface
Fault protection - overcurrent, overvoltage, undervoltage
Block Diagram
![3606_RDDSCPMSMVC_BD.jpg 3606_RDDSCPMSMVC_BD.jpg](/t5/image/serverpage/image-id/110369i3D752A507000718D/image-size/large?v=v2&px=999)
Board
![PMSMVCDEMO.jpg PMSMVCDEMO.jpg](/t5/image/serverpage/image-id/110356i021A4EADB5398D38/image-size/large?v=v2&px=999)
Design Resources