RDAC56F84789: 3in1 Air-Conditioner Outdoor Unit

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

RDAC56F84789: 3in1 Air-Conditioner Outdoor Unit

RDAC56F84789: 3in1 Air-Conditioner Outdoor Unit

Overview

This reference design is based on 32-bit DSC MC56F84789, to demo a 3in1 Air-Conditioner Outdoor Unit. This reference design jump-starts your ability to leverage the NXP® DSCs' advanced feature sets via complete software, tools and hardware platform.

  • High performance, low cost all DC VF air-conditioner outdoor unit control system
  • Three control objectives (interleaved single-phase PFC converter, fan and compressor) with one MCU device
  • Input voltage range of 85 – 265VAC/40 – 70H
  • Single-phase two channels interleaved PFC converter compatible with global mains input, 99.9% power factor, 8% input current THDi
  • Sensorless FOC algorithm for both compressor and fan
  • Anti-typhoon startup for fan, and on-line load torque compensation control for compressor to reduce system vibration and noise
  • Reliable startup performance under full load and input voltage range
  • Extreme low/high speed (from 1Hz to 150Hz) performance with extended flux observer
  • Over-/under-voltage, over-current, over-temperature, over-input power protection and lock of rotor detection
  • FreeMASTER GUI for easy debugging

Features

  • MC56F84789
  • 3in1 Air-Conditioner Outdoor Unit

Block Diagram

RDAC56F84789-BD.png

Board

RDAC56F84789-BOARD.jpg

Design Resources

ラベル(1)
添付
評価なし
バージョン履歴
最終更新日:
‎08-12-2020 08:05 AM
更新者: