RD68HC908LHID: LIN-bus HID Lamp Leveling Stepper Motor Control for NXP 908E625

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

RD68HC908LHID: LIN-bus HID Lamp Leveling Stepper Motor Control for NXP 908E625

RD68HC908LHID: LIN-bus HID Lamp Leveling Stepper Motor Control for NXP 908E625

Overview

This NXP® reference design describes a High Intensity Discharge (HID) lamp leveling system with a LIN-bus interface.

  • Stepper motor controller operating as a LIN-bus slave (LIN Stepper Controller).
  • All functionality is provided by a general purpose LIN-bus IC MM908E625 and LIN Stepper software (HC08 software).
  • The LIN Master consists of a master control board, based on an MC9S12DP256 CPU, and a personal computer with a graphical user interface (GUI), running in a master software environment.
  • The LIN-bus Stepper Controller can be used for any kind of stepper motor control using the LIN-bus serial communication protocol.

Features

  • LIN bus Interface rev 1.2
  • Bus speed 19.2 kbps
  • Slave IC without external crystal or resonator
  • Slave node clock synchronization ±15%
  • Each LIN slave controls one bi-phase bipolar stepper motor
  • Motor phase current limitation up to 700 mA
  • Supply voltage 12 V d.c.
  • Stepper motor control with stepping acceleration and deceleration ramp
  • Stepping frequency up to 2,500 Hz
  • Slave parameter configuration via LIN-bus
  • Slave LIN signal reconfiguration via LIN-bus
  • Code written in C-language


Block Diagram

RD68HC908LHIDBLK.jpg

Board

RD68HC908LHIDIMG.jpg

Design Resources

标签 (1)
附件
无评分
版本历史
最后更新:
‎08-11-2020 04:02 PM
更新人: