RD56F84789: PMSM FOC of Industrial Drives Reference Design

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

RD56F84789: PMSM FOC of Industrial Drives Reference Design

RD56F84789: PMSM FOC of Industrial Drives Reference Design

Overview

To improve performance in industrial drives, Field Oriented Control (FOC) is an advanced technique used for Permanent Magnetic Synchronous and

other motor types. This reference design jump-starts your ability to leverage the NXP® DSCs' advanced feature sets via complete software, tools and hardware platform.

Features

  • Bi-directional rotation
  • Application speed ranges from 0 to 100 percent of nominal speed (no field weakening)
  • Four state machine
  • Fault protection for driver DC-bus overcurrent, SW overcurrent, overvoltage and over speed
  • Current control loop execution time: 17 us @ 100 MHz MCU speed
  • PMSM vector control using the quadrature encoder

Block Diagram

RD56F84789_BD.jpg

Design Resources

标签 (1)
附件
无评分
版本历史
最后更新:
‎08-09-2020 07:36 PM
更新人: