RD1950MPXM2010GS: Water Level Reference Design

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

RD1950MPXM2010GS: Water Level Reference Design

RD1950MPXM2010GS: Water Level Reference Design

 

Overview

The Water Level Reference design continuously monitors water level and water flow using the temperature compensated MPXM2010GS pressure sensor in the low cost MPAK package, a dual op–amp, and the MC68HC908QT4, 8–pin microcontroller. This system uses very few components, reducing the overall system cost. This allows for a solution to compete with a mechanical switch for water level detection but also offer additional applications such as monitoring water flow for leak detection, and the other applications for smart washing machines.

Archived content is no longer updated and is made available for historical reference only.

 

Features

  • Demonstrate Water Level Monitor plus additional features such as water flow monitoring and leak
  • Pressure Sensor - MPXM2010
    • MPAK Package
    • Sensitivity 2.5 mV / kPa
    • Pressure Rating 10kPa (Max)
  • Microprocessor MC68HC908QT4
    • 40K Bytes of in-application reprogrammable Flash and 128 Bytes of RAM
    • High performance, easy to use, HC08 CPU
    • 4 Channel 8-bit analog to digital converter
    • 8-pin DIP or SOIC packages

Design Considerations

Media

  • Isolate pressure sensor from water by using a head tube

Accuracy

  • To prevent overflow and control consumption of water
  • Auto-zeroing concept can eliminate offset errors
  • Tank/tub diameter is irrelevant, the important part is to have an accuracte look up table to correlate water height versus pressure

 

 

Printed Circuit Boards and Schematics

RD1950MPXM2010SCHEM

RD1950MPXM2010SCHEMATIC

RD1950MPXM2010DGRBR

ラベル(1)
添付
コメント

Hi,

 

I use a pressure sensor to measure the height of a liquid. The sensor (MP3V5010) is located at the top of a tank and is connected via a tube at the bottom of a water tank.

I´ve read AN1950, but theres no influence of temperature mentioned. How can the impact of temperature (on water and air in the tube) be calculated?

Best regards,

Achim

評価なし
バージョン履歴
最終更新日:
‎10-20-2020 01:22 PM
更新者: