OM27462NBR: NFC-Bluetooth® Low Energy smart lock kit

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

OM27462NBR: NFC-Bluetooth® Low Energy smart lock kit

OM27462NBR: NFC-Bluetooth® Low Energy smart lock kit

Overview

OM27462NBR is a battery operated easy-to-use smart lock demonstrator kit for hospitality door access applications. The door operates by exchanging and verifying door access tokens via NFC and Bluetooth Low Energy. The design incorporates NXP® PN7462 first all-in-one full NFC Controller and the ultra-low-power Bluetooth Low Energy system-on-chip QN9021. The hardware is designed for low-power operation using a CR2 battery and features intelligent sleep and wake-up logic via Bluetooth Low Energy and a touch sensor using NXP capacitive touch sensor IC PCF8883.

The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc. and any use of such marks by NXP® Semiconductors is under license.

OM27462NBR Kit Content

OM27462NBR KIT content

OM27462NBR Full Kit Content

OM27462NBR Full Kit content

OM27462NBR Module

OM27462NBR Module

 

Specifications

Power ManagementBattery operated
Wireless
  • NFC and Bluetooth Low Energy design and operation
  • Token concept
    • Access token exchange and validation
    • ECDSA token signature verification
    • Smart card, Bluetooth Low Energy, and NFC via HCE token exchange
Support
  • MIFARE® DESFire® support
  • Android™ app available in Google Play™ Store
Ready to use

Documents and Software

User manual and Quick Start Guide are attached to this document

标签 (1)
标记 (1)
附件
无评分
版本历史
最后更新:
‎05-08-2020 09:53 AM
更新人: