NXP’s Autonomous Vehicle Platform - BlueBox

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NXP’s Autonomous Vehicle Platform - BlueBox

NXP’s Autonomous Vehicle Platform - BlueBox

Demo Summary

An autonomous vehicle platform leveraging NXP’s new BlueBox engine, and deploying NXP silicon and software solutions at each ADAS node. The system demonstration incorporates the BlueBox central computing engine, together with radar, lidar, and vision sensing, as well as an on-board secure V2X system

 

 

 

 

Demo / product features

 

BlueBox—a unique solution designed to help meet the stringent automotive safety, power and processing performance requirements of autonomous vehicle platforms

S32V automotive vision and sensor fusion processor

LS2085A embedded compute processor

Up to 90,000 DMIPS at < 40 W, ISO 26262 supported

 

NXP Recommends

 

ProductLink
NXP BlueBoxhttps://www.nxp.com/design/development-boards/automotive-development-platforms/nxp-bluebox-autonomou...
S32V234S32V234 Vision Processor | NXP 

 

 

 

Document Number: https://community.nxp.com/docs/DOC-330366

 

 

 

A20

ラベル(1)
タグ(3)
評価なし
バージョン履歴
最終更新日:
‎04-05-2016 12:37 PM
更新者:
NXP Employee