NXP’s 1500 W MRF1K50 RF Power Transistor Benchmark

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

NXP’s 1500 W MRF1K50 RF Power Transistor Benchmark

NXP’s 1500 W MRF1K50 RF Power Transistor Benchmark

Demo

NXP has released the 1500 W MRF1K50H and MRF1K50N. The industry’s highest power transistors for ISM, FM broadcast and sub-GHz aerospace applications. These are pin-compatible so can be situated on the same PCB as existing solutions on the market

Demo / product features

MRF1K50H 1.5 kW LDMOS Transistor

  • 1–500 MHz, 1500 W CW
  • 74% efficiency
  • 23.5 dB gain
  • Extremely rugged  (65:1 VSWR)

MRF1K50N 1.5 kW LDMOS Transistor

  • 1–500 MHz, 1500 W CW
  • 73% efficiency
  • 23 dB gain
  • 30% lower thermal resistance compared to ceramic package
  • Extremely rugged  (> 65:1 VSWR)

NXP Recommends

pastedImage_0.png

标签 (1)
标记 (2)
无评分
版本历史
最后更新:
‎05-24-2016 02:16 PM
更新人:
NXP Employee