High-End Tablets And Payment Terminals

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

High-End Tablets And Payment Terminals

High-End Tablets And Payment Terminals

 

Overview

 

NXP provides full solutions to power high-end payment terminals. NXP is at the forefront of contact and contactless payment solutions and is a leader in providing security solutions for the banking and payment industries. Combining NXP's portfolio of microprocessors, microcontrollers, interface peripherals and connectivity solutions can help to create a feature rich and easy-to-use payment terminal or tablet solution.

 

Block Diagram

 

pastedImage_4.png

 

Recommended Products

 

Category Name MCU
Arm® Cortex®-M4|Kinetis K81 150 MHz 32-bit MCUs | NXP 
  • Arm® Cortex®-M4 core + DSP up to 150 MHz, 16 kB CPU CacheAdvanced public key crypto and tamper detection.
  • Low-power peripherals and DMA for continuous system operation in reduced power stat.
  • Ideal for entry level, highly secure POS terminals.
i.MX 6UltraLite Applications Processor | Single Arm® Cortex®-A7 @ 696 MHz | NXP 
  • Cortex-A7 @ 696 MHz, 128 kB L2 cache.
  • Security Block: TRNG, Crypto Engine (AES with DPA, TDES/SHA/RSA), Tamper Monitor, Secure Boot, SIMV2/EVMSIM X 2, OTF DRAM.
  • Encryption, PCI4.0 precertification.
  • Ideal for high-end, high-quality HMI POS terminals.
LPC55S6x|Arm® Cortex®-M33|32-bit Microcontrollers (MCUs) | NXP 
  • Cortex-M33 processor, running at a frequency of up to 100 MHz.
  • Security features: Arm TrustZone, PRINCE module, AES-256, SHA2, Physical Unclonable Function, RNG, 128-bit UUID, and Secure GPIO.
  • Ideal for entry level, highly secure POS terminals.

 

Category Name NFC
Contact Readers | NXP 

Highly versatile family of ISO7816 compatible contact reader ICs.

NFC - Near Field Communication | NXP 

Wide range of NFC and reader ICs for physical access systems, POS terminals, PC solutions, eGovernment applications, public transport schemes, Pay TV solutions, eMetering, gaming, industrial and white goods applications.

PN5180 | Full NFC Forum-compliant frontend IC | NXP 

Optimized for POS terminal applications, allows to achieve compliancy to EMVCo 3.0 analog and digital and implements a high-power NFC frontend.

 

Category Name Power Management
DC-to-DC Solutions | NXP 

Highly integrated and cost-effective power conversion solution.

BC3770 | 2 A Switch-Mode Li-ion/polymer Battery Charger | NXP 
  • Power Supplies and Package
  • Programmable charge parameters via I2C compatible interface
  • High-efficiency synchronous switching regulator
  • Extensive protection
Power Management Integrated Circuits (PMICs) | NXP 

The new PF series of PMICs brings advanced levels of configurability and programmability in a system level PMIC solution, enabling a single device to be easily configured to provide power to a wide range of processors and peripherals.

 

Category Name Secure
Arm® Cortex®-M0+|Kinetis KL8x Ultra-Low Power MCUs | NXP 

The K8x Arm® Cortex®-M4 MCUs are designed with expandable memory & advanced security capabilities targeting IOT applications such as payment & identification.

Kinetis® K8x Secure Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core | NXP 

The K8x Arm® Cortex®-M4 MCUs are designed with expandable memory & advanced security capabilities targeting IOT applications such as payment & identification.

 

Category Name Peripheral
I²C LED Controllers ICs | NXP 

Our I2C LED controllers enable core functions in some of today’s most ubiquitous devices and applications.

Load Switches | NXP 

Integrated Type C functionality, Fast Reverse Current Protection and Recovery, High Voltage Tolerance.

Bluetooth®Smart/Bluetooth Low Energy | NXP 

Highly integrated SoCs with up to 512 KB Flash and 128 KB RAM utilizing Arm® Cortex®-M4F cores.

Ultra-low-power, 1.8 V, 1 deg. C accuracy, digital temperature sensor with I2C bus interface | NXP 
  • Tiny WLCSP6 package
  • Accuracy: 0.5 °C from 0 °C to +85 °C
  • Low quiescent current: 30 μA Active and 1 μA Shut-down
  • Supply range: 1.8 V ± 0.15 V
  • Resolution: 12 bits
ラベル(2)
評価なし
バージョン履歴
最終更新日:
‎10-20-2020 08:43 AM
更新者: