Cooking Appliance

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Cooking Appliance

Cooking Appliance

Overview

 

NXP Home Appliances is dedicated to provide intelligent, reliable and appealing solutions to make everyday life a bit easier. Home appliances are part of our daily lives and have been evolving with us. Our wireless MCUs add HAN, WiFi and NFC and along our security devices ensure high-quality wireless connectivity. We have a wide range of precise sensors and complete solutions to simply add voice control to any home appliance.

From gas cooktops to inductive and RF cooking; electric toothbrushes with low-energy consumption and battery charging; blenders with efficient, reliable and robust motor control, and all of them need to have sensing options and secure connectivity to offer a personalized and optimal experience.

Block Diagram

Block-Diagram-Cooking-Appliance-PNG.png

 

Products

Category MCU
Product URL KE1xZ: up to 72MHz, 5V main stream CM0+ MCU with NXP Touch (TSI) and CAN control 
Product Description KE1xZ MCUs are based on the Arm® Cortex®-M0+ core, running up to 72 MHz.

 

Category Power Management
Product URL TEA19363LT: GreenChip SMPS Primary Side Control IC with QR/DCM Operation and Active x-Capacitor Disc... 
Product Description The TEA19363LT is a member of the GreenChip family of controller ICs for switched mode power supplies.

 

Category Drivers
Product URL 1 PCA9955BTW: 16-channel Fm+ I²C-bus 57 mA/20 V constant current LED driver 
Product Description 1 The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products.
Product URL 2 PCF8579: LCD column driver for dot matrix graphic displays 
Product Description 2 The PCF8579 is a low power CMOS LCD column driver, designed to drive dot matrix graphic displays at multiplex rates of 1:8, 1:16, 1:24 or 1:32.
Product URL 3 NX5P2924CUK: Logic controlled high-side power switch 
Product Description 3 The NX5P2924C is a high-side load switch which features a low ON resistance N-channel MOSFET with controlled slew rate that supports 2.5 A of continuous current.

 

Category RTC
Product URL PCA85073A: Automotive tiny Real-Time Clock/Calendar with alarm function and I2C-bus 
Product Description The PCA85073A is a CMOS1 Real-Time Clock (RTC) and calendar optimized for low power consumption. An offset register allows fine-tuning of the clock.

 

ラベル(2)
評価なし
バージョン履歴
最終更新日:
‎12-04-2020 11:19 AM
更新者: