Overview
The growth in automotive emerging markets has increased the need for simple and lower cost instrument cluster solutions.
NXP® offers several cost-effective solutions based on its complete range of instrument cluster processors, from the 8-bit S08 family to industry-leading 16-bit S12 architecture, integrating required interface features that include the optimal set of on-chip features, package and memory options.
To further help your instrument cluster designs, NXP offers an extensive suite of hardware and software development tools.
i.MX8X have similar CPU performance with i.MX6 but 2 times GPU performance. NXP provide function safety ASIL-B cluster solution with hardware/software support. i.MX8X has embedded VPU which can support video stream decoding from IVI to cluster. And also full solution for AVB/TSN in car network.
Block Diagram
Block-Diagram-Based-Virtual-Cluster-PNG.png
Products