使用NFC做解锁功能,息屏时,期望可以刷卡亮屏。
息屏时,使用NFC卡片刷卡,不会有任何nci相关的log
02-28 17:38:27.618 2077 2077 D NfcService: MSG_APPLY_SCREEN_STATE 1
02-28 17:38:27.618 2077 2077 I libnfc_nci: [INFO:NativeNfcManager.cpp(1965)] nfcManager_doSetScreenState: state = 1 prevScreenState= 8, discovry_param = 1
02-28 17:38:27.618 2077 2077 I libnfc_nci: [INFO:nfa_dm_api.cc(275)] param_id:0x2
02-28 17:38:27.618 2077 2077 I libnfc_nci: [INFO:gki_buffer.cc(323)] GKI_getbuf 0xb400006f3e294ce0 41:46
02-28 17:38:27.618 2077 7178 I libnfc_nci: [INFO:nfa_sys_main.cc(77)] NFA got event 0x0102
02-28 17:38:27.618 2077 7178 I libnfc_nci: [INFO:nfa_dm_main.cc(142)] event: NFA_DM_API_SET_CONFIG_EVT (0x02)
02-28 17:38:27.618 2077 7178 I libnfc_nci: [INFO:nfa_dm_main.cc(246)] nfa_dm_check_set_config
02-28 17:38:27.618 2077 7178 I libnfc_nci: [INFO:gki_buffer.cc(323)] GKI_getbuf 0xb400006ffe27e760 42:46
02-28 17:38:27.618 2077 7178 I libnfc_nci: [INFO:NfcAdaptation.cc(946)] NfcAdaptation::HalWrite
02-28 17:38:27.618 571 571 D NfccPowerTracker: NfccPowerTracker::ProcessCmd: Enter, Received len :7
02-28 17:38:27.634 2077 2402 I libnfc_nci: [INFO:gki_buffer.cc(323)] GKI_getbuf 0xb400006ffe27c820 41:46
02-28 17:38:27.634 2077 7178 I libnfc_nci: [INFO:nfc_ncif.cc(445)] NFC received rsp gid:0
02-28 17:38:27.634 2077 7178 I libnfc_nci: [INFO:nci_hrcv.cc(63)] nci_proc_core_rsp opcode:0x2
02-28 17:38:27.634 2077 7178 I libnfc_nci: [INFO:nfa_dm_act.cc(293)] NFC_SET_CONFIG_REVT(0x5002)
02-28 17:38:27.634 2077 7178 I libnfc_nci: [INFO:NativeNfcManager.cpp(804)] nfaDeviceManagementCallback: enter; event=0x2
02-28 17:38:27.634 2077 7178 I libnfc_nci: [INFO:NativeNfcManager.cpp(829)] nfaDeviceManagementCallback: NFA_DM_SET_CONFIG_EVT
02-28 17:38:27.634 2077 2077 I libnfc_nci: [INFO:nfa_dm_api.cc(217)] NFA_SetPowerSubStateForScreenState: state:0x1
02-28 17:38:27.634 2077 2077 I libnfc_nci: [INFO:gki_buffer.cc(323)] GKI_getbuf 0xb400006f2e2bc630 41:46
02-28 17:38:27.634 2077 7178 I libnfc_nci: [INFO:nfa_sys_main.cc(77)] NFA got event 0x011A
02-28 17:38:27.634 2077 7178 I libnfc_nci: [INFO:nfa_dm_main.cc(142)] event: NFA_DM_API_SET_POWER_SUB_STATE_EVT (0x1a)
02-28 17:38:27.634 2077 7178 I libnfc_nci: [INFO:nfa_dm_act.cc(627)] nfa_dm_set_power_sub_state
02-28 17:38:27.634 2077 7178 I libnfc_nci: [INFO:gki_buffer.cc(323)] GKI_getbuf 0xb400006ffe27c820 42:46
02-28 17:38:27.634 2077 7178 I libnfc_nci: [INFO:NfcAdaptation.cc(946)] NfcAdaptation::HalWrite
02-28 17:38:27.634 571 571 D NfccPowerTracker: NfccPowerTracker::ProcessCmd: Enter, Received len :4
02-28 17:38:27.640 2077 2402 I libnfc_nci: [INFO:gki_buffer.cc(323)] GKI_getbuf 0xb400006ffe27b880 41:46
02-28 17:38:27.640 2077 7178 I libnfc_nci: [INFO:nfc_ncif.cc(445)] NFC received rsp gid:0
02-28 17:38:27.640 2077 7178 I libnfc_nci: [INFO:nci_hrcv.cc(63)] nci_proc_core_rsp opcode:0x9
02-28 17:38:27.640 2077 7178 I libnfc_nci: [INFO:nfa_dm_act.cc(293)] unknown revt(0x5012)
02-28 17:38:27.640 2077 7178 I libnfc_nci: [INFO:NativeNfcManager.cpp(804)] nfaDeviceManagementCallback: enter; event=0xB
02-28 17:38:27.640 2077 7178 I libnfc_nci: [INFO:NativeNfcManager.cpp(986)] nfaDeviceManagementCallback: NFA_DM_SET_POWER_SUB_STATE_EVT; status=0x0
02-28 17:38:27.640 2077 2077 I libnfc_nci: [INFO:NativeNfcTag.cpp(904)] nativeNfcTag_doDisconnect: enter
02-28 17:38:27.640 2077 2077 W libnfc_nci: [WARNING:NativeNfcTag.cpp(910)] nativeNfcTag_doDisconnect: tag already deactivated
02-28 17:38:27.640 2077 2077 I libnfc_nci: [INFO:NativeNfcTag.cpp(920)] nativeNfcTag_doDisconnect: exit
请参考下面文章,Unlock Android Phone with Wearable NFC
https://cdn-learn.adafruit.com/downloads/pdf/unlock-android-with-wearable-nfc.pdf
Regards
Daniel