电机控制与智能电源知识库

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Motor Control and Smart Energy Knowledge Base

标签

讨论

排序依据:
1. Purpose Multiple RT1XXX EVKs require extra wiring to support FRDM-MC-LVPMSM and enable Motor Control SDK examples. To solve this problem, the interconnection board was developed. You can find more about platforms supporting motor control on our MCUXpresso SDK for Motor Control page.     Resulted board:   2. Compatibility This table describes the compatibility of i.MX RT EVKs supporting Motor Control examples. EVK Wiring needed evkmimxrt1010 Works without extra wiring and without Interconnection board evkimxrt1020 Needs extra wiring, no Interconnection board evkimxrt1024 Works without extra wiring and without Interconnection board evkimxrt1040 Works with Interrconnection board evkbimxrt1050 Works with Interrconnection board evkimxrt1060 Works with Interrconnection board evkbimxrt1060 Works with Interrconnection board evkcimxrt1060 Works with Interrconnection board evkimxrt1064 Works with Interrconnection board evkmimxrt1160 Needs extra wiring, no Interconnection board evkmimxrt1170 Needs extra wiring, no Interconnection board evkbmimxrt1170 Works without extra wiring and without Interconnection board evkmimxrt1180 Works without extra wiring and without Interconnection board   3. Design files The complete design package is available and attached to this article.  
查看全文
This community shares the information about motor control and smart energy in general.   Control of all motor types: PMSM, BLDC, ACIM, SR and smart energy topics could be discuss. Typically the applications are based on the Motor control library (FSLESL and API translator), and frameworks which makes the solution really simple.   Get start to contribute now !
查看全文