Hi @Louis1916,
For the SPC5744PFK1A and S9KEAZ128AMLJ, you can find the MTTFd (Mean Time To Dangerous Failure) values in the respective product's datasheet or reliability report. These documents provide detailed information about the product's reliability, including the MTTFd values.
For the SPC5744PFK1A, you can find the datasheet here. The reliability report can be found here.
For the S9KEAZ128AMLJ, you can find the datasheet here. The reliability report can be found here.
If you need the FIT (Failure In Time) rates, these are typically provided in the reliability report. If you cannot find the information you need in these documents, you may need to request additional documentation from NXP.
Please note that the actual MTTFd and FIT values can depend on various factors such as the operating conditions and the specific application of the product. Therefore, the values provided in the datasheets and reliability reports should be used as a guideline, and the actual values may need to be calculated based on your specific use case.