********************************************************************************
* Detailed Description:
* Application performs basic initialization, setup PLL to maximum allowed freq.,
* initializes interrupts, blinking one LED by interrupt,
* initializes and display notice via UART terminal and then terminal ECHO.
* ------------------------------------------------------------------------------
* Test HW: XPC5604B 100LQFP, XPC56XX EVB MOTHEBOARD Rev.C
* MCU: PPC5604BE MLL 1M27V
* Fsys: 64/48 MHz
* Debugger: Lauterbach Trace32
* PeMicro USB-ML-PPCNEXUS
* Target: internal_FLASH, (not enough memory for RAM target)
* Terminal: 19200-8-no parity-1 stop bit-no flow control on LINFLEX_0
* EVB connection: default
*
********************************************************************************