Packet Forwarding Engine (PFE) Ethernet Ports Setting up on LS1012A Platform

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Packet Forwarding Engine (PFE) Ethernet Ports Setting up on LS1012A Platform

Packet Forwarding Engine (PFE) Ethernet Ports Setting up on LS1012A Platform

LS1012A integrates a hardware packet forwarding engine to provide high performance Ethernet interfaces. This document introduces PFE hardware and software decomposition and data flow, setting up two PFE Ethernet ports to implement Ethernet packets forwarding through PFE, how to modify PFE driver and dts file to set up single PFE Ethernet port on LS1012A custom boards.

PFE hardware Structure

PFE Software Decomposition and Data Flow

Setting up Two PFE Ethernet Ports to Implement Ethernet Packets Forwarding

Set up Single PFE Ethernet Port on LS1012A Custom Boards

标签 (1)
附件
100% 有帮助 (1/1)
版本历史
最后更新:
‎10-09-2017 06:06 PM
更新人: