EdgeScale solution provides a secure mechanism for developers to leverage cloud-computing frameworks for their applications, it helps users easily connect IoT things, manage devices and deploy container based applications. Please refer to the following Layerscape products in the cloud computing system. The user could access cloud service from https://portal.edgescale.org. EdgeScale client is a set of software agents running on device side which connects to the cloud services.
This document introduces EdgeScale supported major features as registering user account, secure device enrolment, provisioning/connecting the EdgeSacle end devices, generate EdgeScale client images in LSDK, OTA firmware update (LS1043 or LS1046), running EdgeScale demo applications and dynamic deployment of container-based applications.