Security & IVN: Automotive Ethernet PHY+ Software

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Security & IVN: Automotive Ethernet PHY+ Software

Security & IVN: Automotive Ethernet PHY+ Software

Automotive Ethernet PHYs enable future driving scenarios by providing the necessary physical throughput power. While software brings added value for security, diagnosis, energy efficiency and safety. As the functional requirements for automotive PHY drivers differ from general purpose applications, additional functionality is needed to closely monitor and diagnose the device and to create advanced use cases like Layer-1 wake-up and sleep. In this session, these specific requirements for automotive Ethernet PHY SW are discussed. Existing PHY SW frameworks such as Linux or AUTOSAR are introduced and compared. Finally, the session will touch upon typical application scenarios which require interaction with PHY SW. This includes use cases like gPTP time synchronization and 802.1X Port-based Network Access Control (PNAC).

附件
无评分
版本历史
最后更新:
‎06-26-2017 10:05 AM
更新人: