An NXP DroneCode Platform for Developing Low-Cost Small Autonomous Vehicles and Leveraging High-Reliability Automotive Components

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

An NXP DroneCode Platform for Developing Low-Cost Small Autonomous Vehicles and Leveraging High-Reliability Automotive Components

An NXP DroneCode Platform for Developing Low-Cost Small Autonomous Vehicles and Leveraging High-Reliability Automotive Components

NXP has prepared a DroneCode.org compatible Vehicle management unit (VMU) running PX4Pro. The NXPhlite VMU is compatible with the full stack from Dronecode, including internal and external comms, planning and groundstation control. This can be used as the basis to coordinate with a higher level companion system running  LINUX and ROS, or as a standalone vehicle such as a semi-autonomous Drone, Rover, boat or even a lawnmower. NXPhlite features multiple interfaces and includes 100BaseT1 2-wire Ethernet and dual CAN interfaces.

标记 (2)
附件
无评分
版本历史
最后更新:
‎06-14-2018 03:43 PM
更新人: