Model-Based Design Toolbox for S32K14x Automotive MCU 2018.R1

Document created by dumitru-daniel.popa Employee on Jul 23, 2018Last modified by dumitru-daniel.popa Employee on Jul 24, 2018
Version 3Show Document
  • View in full screen mode

 

 

 

Product Release Announcement

Automotive Microcontrollers and Processors

NXP Model-Based Design Toolbox

for S32K1xx - 2018.R1

 

 

Austin, Texas, USA

July 23, 2018

The Automotive Microcontrollers and Processors’ Model-Based Design Tools Team at NXP Semiconductors, is pleased to announce the release of the Model-Based Design Toolbox for S32K1xx 2018.R1. This release supports automatic code generation for S32K1xx peripherals and applications prototyping from MATLAB/Simulink for NXP’s S32K1xx Automotive Microprocessors.

 

FlexNet Location:

https://nxp.flexnetoperations.com/control/frse/download?element=10221477

 

Activation link

https://nxp.flexnetoperations.com/control/frse/download?element=10221477  

 

Technical Support

NXP Model-Based Design Toolbox for S32K1xx issues are tracked through NXP Model-Based Design Tools Community space.

https://community.nxp.com/community/mbdt

 

Release Content

  • Automatic C code generation based on S32K SDK 2.0.0 RTM drivers from MATLAB® for NXP all S32K14x derivatives:
  • S32K142 MCU Packages with 16/32KB SRAM (*updated)
  • S32K144 MCU Packages with 48/64KB SRAM (*updated)
  • S32K146 MCU Packages with 128KB SRAM (*new)
  • S32K148 MCU Packages with 192/256KB SRAM (*new)
  • Multiple options for packages and clock frequencies are available via Model-Based Design Toolbox S32K Simulink main configuration block

  • New S32K peripheral support added for DMA, RTC, Registers were added to extend the existing toolbox capabilities. The 2018.R1 peripheral coverage for each of the S32K14x derivatives is shown below:

  • Redesigned the FlexTimer configuration block to support additional features for PWM generation and triggering events

  • Added support for System Basis Chip (SBC) UJA116x configuration

  • Redesigned the main Simulink Embedded Target library for supporting future additions of other S32K derivatives and External Devices for S32K products

  • Implement communication port auto discovery to allow easy configuration for downloading the generated code to NXP targets and new Diagnostic options to helps with model creation or migration.

  • 100% S32K supported peripheral coverage with examples. Currently there 115 examples available as part of the toolbox that exercise all the functionalities supported

  • Add support for External Mode that enables Simulink on the host computer to communicate with the deployed model on NXP hardware board during runtime

  • Enable MATLAB code profiler for NXP targets for measuring the function execution time using Processor-in-the-Loop mode

 

For more details, features and how to use the new functionalities, please refer to the Release Notes document attached.

 

MATLAB® Integration

The NXP Model-Based Design Toolbox extends the MATLAB® and Simulink® experience by allowing customers to evaluate and use NXP’s S32K1xx MCUs and evaluation boards solutions out-of-the-box with:

  • NXP Support Package for S32K1xx Online Installer Guide Add-on allows users to install NXP solution directly from the Mathwork’s website or directly from MATLAB IDE. The Support Package provide a step-by-step guide for installation and verification.

 

 

 

 

Target Audience

This release (2018.R1) is intended for technology demonstration, evaluation purposes and prototyping for S32K142, S32K144, S32K146 and S32K148 MCUs and Evaluation Boards

 

8 people found this helpful

Outcomes