Predictive Safety with Qorivva MCU and MC33907 and MC33908 System Basis Chip (SBC)

Document created by edk Employee on Jul 3, 2014Last modified by Diana Torres on Apr 18, 2017
Version 11Show Document
  • View in full screen mode

Demo Owner David Lopez

Explore this SafeAssure solution for ASIL D applications. This highly optimized Qorivva MCU and system basis chip (SBC) solution offers independent fail-safe monitoring for power management. It also features MCU external assessment of SBC architecture and concept to fit for ISO 26262 within an optimized ecosystem.






  • Safe Assure solution to fit for ASIL D applications
  • Highly optimized SBC + MCU solution inside a new EVM ecosystem
  • Independent fail-safe monitoring unit for power management and MCU
  • External assessment of SBC (System Based Chip) architecture and concept fit for ISO 26262
  • MC33907 independent from physical and electrical stand point. It is Monitoring MCU and Power Management
  • Presenting different components for the safe assure program

Featured NXP Products

Development Hardware Used

  • KIT33908MBEVBE: Evaluation mother board - MC33908, Safe System Basis Chip with Buck and Boost DC/DC up to 1.5 A on Vcore