Predictive Safety with Qorivva MCU and MC33907 and MC33908 System Basis Chip (SBC)

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Predictive Safety with Qorivva MCU and MC33907 and MC33908 System Basis Chip (SBC)

Predictive Safety with Qorivva MCU and MC33907 and MC33908 System Basis Chip (SBC)

Demo Owner David Lopez

Explore this SafeAssure solution for ASIL D applications. This highly optimized Qorivva MCU and system basis chip (SBC) solution offers independent fail-safe monitoring for power management. It also features MCU external assessment of SBC architecture and concept to fit for ISO 26262 within an optimized ecosystem.

 

Features

  • Safe Assure solution to fit for ASIL D applications
  • Highly optimized SBC + MCU solution inside a new EVM ecosystem
  • Independent fail-safe monitoring unit for power management and MCU
  • External assessment of SBC (System Based Chip) architecture and concept fit for ISO 26262
  • MC33907 independent from physical and electrical stand point. It is Monitoring MCU and Power Management
  • Presenting different components for the safe assure program

Featured NXP Products


Development Hardware Used

  • KIT33908MBEVBE: Evaluation mother board - MC33908, Safe System Basis Chip with Buck and Boost DC/DC up to 1.5 A on Vcore

ラベル(2)
評価なし
バージョン履歴
最終更新日:
‎07-03-2014 02:03 PM
更新者:
NXP Employee