Color Segmentation using e-CAM130_iMX8 - 13MP Autofocus Camera Board for i.MX8

Video created by Dharma Lingam on Jun 12, 2019

    Watch the demo of Color Segmentation using e-CAM130_iMX8 - 13MP Autofocus Camera Board for i.MX8.

    13MP Camera board for i.MX8
    e-CAM130_iMX8 is a 13MP 4-lane MIPI CSI-2 autofocus color camera board for i.MX8 family of processors. The e-CAM130_iMX8 camera board is interfaced directly to the CSI-2 MIPI interface on the Variscite's DART-MX8M Evaluation kit (VAR-DVK-DT8M). The iHDR (interlaced High Dynamic Range) support helps to capture good quality images in both high and low illumination. e-CAM130_iMX8 also comes with a high-performance Image Signal Processor (ISP) that performs all the Auto functions (autofocus, auto white balance, auto exposure control).