DISTRO=fsl-imx-wayland MACHINE=imx8mmevk source fsl-setup-release.sh -b build-imx8mmevk-wayland
WARNING: Host distribution "ubuntu-14.04" has not been validated with this version of the build system; you may possibly experience unexpected failures. It is recommended that you use a tested distribution.Loading cache: 100% |##########################################################################################################################################################################################################################################| Time: 0:00:00
Loaded 3299 entries from dependency cache.
Parsing recipes: 100% |########################################################################################################################################################################################################################################| Time: 0:00:02
Parsing of 2450 .bb files complete (2448 cached, 2 parsed). 3301 targets, 402 skipped, 9 masked, 0 errors.
NOTE: Resolving any missing task queue dependencies
Build Configuration:
BB_VERSION = "1.36.0"
BUILD_SYS = "x86_64-linux"
NATIVELSBSTRING = "ubuntu-14.04"
TARGET_SYS = "aarch64-poky-linux"
MACHINE = "imx8mmevk"
DISTRO = "fsl-imx-wayland"
DISTRO_VERSION = "4.9-rocko"
TUNE_FEATURES = "aarch64"
TARGET_FPU = ""
meta
meta-poky = "HEAD:9ed1178c87afce997d5a21cadae7461fb6bb48da"
meta-oe
meta-multimedia = "HEAD:352531015014d1957d6444d114f4451e241c4d23"
meta-freescale = "HEAD:a4158e3425a79720ddc4c02e76251d567bdceb51"
meta-freescale-3rdparty = "HEAD:a02324e27f7a7ac630dab616f46a8bad7fe2c071"
meta-freescale-distro = "HEAD:51756d1c2058139c8a21f89b86cfd8007b71b7f0"
meta-bsp
meta-sdk = "HEAD:2f76097309ceb20025af6f0dd853e0f4b641d40a"
meta-browser = "HEAD:2ae23f16309d228ec6f1a25e404b3941115083ee"
meta-gnome
meta-networking
meta-python
meta-filesystems = "HEAD:352531015014d1957d6444d114f4451e241c4d23"
meta-qt5 = "HEAD:682ad61c071a9710e9f9d8a32ab1b5f3c14953d1"
Initialising tasks: 100% |#####################################################################################################################################################################################################################################| Time: 0:00:05
NOTE: Executing SetScene Tasks
NOTE: Executing RunQueue Tasks
WARNING: icu-native-59.1-r0 do_fetch: Checksum mismatch for local file /home/caozile/workspace/imx8mmini-4.9.123/downloads/icu4c-59_1-src.tgz
Cleaning and trying again.
WARNING: icu-native-59.1-r0 do_fetch: Renaming /home/caozile/workspace/imx8mmini-4.9.123/downloads/icu4c-59_1-src.tgz to /home/caozile/workspace/imx8mmini-4.9.123/downloads/icu4c-59_1-src.tgz_bad-checksum_f5515a741e8d6071400bf11e1260c2ac
WARNING: icu-native-59.1-r0 do_fetch: Checksum failure encountered with download of
http://download.icu-project.org/files/icu4c/59.1/icu4c-59_1-src.tgz - will attempt other sources if available
ERROR: icu-native-59.1-r0 do_compile: oe_runmake failedERROR: icu-native-59.1-r0 do_compile: Function failed: do_compile (log file is located at /home/caozile/workspace/imx8mmini-4.9.123/build-imx8mmevk-wayland/tmp/work/x86_64-linux/icu-native/59.1-r0/temp/log.do_compile.7316)ERROR: Logfile of failure stored in: /home/caozile/workspace/imx8mmini-4.9.123/build-imx8mmevk-wayland/tmp/work/x86_64-linux/icu-native/59.1-r0/temp/log.do_compile.7316Log data follows:
| DEBUG: Executing shell function do_compile
| NOTE: make -j 40
| rebuilding config/icucross.mk
| cd ./config; \
| make -f pkgdataMakefile
| rebuilding config/icucross.inc
| rm -rf config/icu-config
| /home/caozile/workspace/imx8mmini-4.9.123/build-imx8mmevk-wayland/tmp/hosttools/install -c ../icu/source/config/icu-config-top config/icu-config
| /bin/sh ../icu/source/mkinstalldirs lib
| /bin/sh ../icu/source/mkinstalldirs bin
| make[1]: Entering directory `/home/caozile/workspace/imx8mmini-4.9.123/build-imx8mmevk-wayland/tmp/work/x86_64-linux/icu-native/59.1-r0/build/config'
| rm -rf pkgdata.inc
| chmod u+w config/icu-config
| LC_ALL=C sed -f ../icu/source/config/make2sh.sed < ./config/Makefile.inc | grep -v '#M#' | uniq >> config/icu-config
| mkdir lib
| mkdir bin
| config/icu-uc.pc updated.
| config/icu-i18n.pc updated.
| config/icu-io.pc updated.
| make[0]: Making `all' in `stubdata'
| LC_ALL=C sed -f ../icu/source/config/make2sh.sed < ../icu/source/config/mh-linux | grep -v '#M#' | uniq >> config/icu-config
| make[1]: Entering directory `/home/caozile/workspace/imx8mmini-4.9.123/build-imx8mmevk-wayland/tmp/work/x86_64-linux/icu-native/59.1-r0/build/stubdata'
| (deps) ../../icu/source/stubdata/stubdata.cpp
| cat ../icu/source/config/icu-config-bottom >> config/icu-config
| chmod u-w config/icu-config
| make[1]: Leaving directory `/home/caozile/workspace/imx8mmini-4.9.123/build-imx8mmevk-wayland/tmp/work/x86_64-linux/icu-native/59.1-r0/build/stubdata'
| make[1]: Leaving directory `/home/caozile/workspace/imx8mmini-4.9.123/build-imx8mmevk-wayland/tmp/work/x86_64-linux/icu-native/59.1-r0/build/config'
| make[1]: Entering directory `/home/caozile/workspace/imx8mmini-4.9.123/build-imx8mmevk-wayland/tmp/work/x86_64-linux/icu-native/59.1-r0/build/stubdata'
| Note: rebuild with "make VERBOSE=1 " to show all compiler parameters.
| g++ ... ../../icu/source/stubdata/stubdata.cpp
| In file included from ../../icu/source/common/unicode/utypes.h:38,
| from ../../icu/source/stubdata/stubdata.cpp:22:
| ../../icu/source/common/unicode/umachine.h:347: error: ‘char16_t’ does not name a type| In file included from ../../icu/source/common/unicode/utypes.h:39,| from ../../icu/source/stubdata/stubdata.cpp:22:| ../../icu/source/common/unicode/uversion.h:167: error: ISO C++ forbids declaration of ‘UChar’ with no type| ../../icu/source/common/unicode/uversion.h:167: error: expected ‘,’ or ‘...’ before ‘*’ token| ../../icu/source/stubdata/stubdata.cpp:58: error: ‘UChar’ was not declared in this scope| ../../icu/source/stubdata/stubdata.cpp:74: error: too many initializers for ‘UDataInfo’| *** Failed compilation command follows: ----------------------------------------------------------
| g++ -isystem/home/caozile/workspace/imx8mmini-4.9.123/build-imx8mmevk-wayland/tmp/work/x86_64-linux/icu-native/59.1-r0/recipe-sysroot-native/usr/include -D_REENTRANT -DU_HAVE_ELF_H=1 -DU_HAVE_ATOMIC=0 -DU_HAVE_STRTOD_L=1 -I../../icu/source/common -DU_ATTRIBUTE_DEPRECATED= -isystem/home/caozile/workspace/imx8mmini-4.9.123/build-imx8mmevk-wayland/tmp/work/x86_64-linux/icu-native/59.1-r0/recipe-sysroot-native/usr/include -O2 -pipe -W -Wall -pedantic -Wpointer-arith -Wwrite-strings -Wno-long-long -c -DPIC -fPIC -o stubdata.o ../../icu/source/stubdata/stubdata.cpp
| --- ( rebuild with "make VERBOSE=1 all" to show all parameters ) --------
| make[1]: *** [stubdata.o] Error 1
| make[1]: Leaving directory `/home/caozile/workspace/imx8mmini-4.9.123/build-imx8mmevk-wayland/tmp/work/x86_64-linux/icu-native/59.1-r0/build/stubdata'
| make: *** [all-recursive] Error 2
| ERROR: oe_runmake failed
| WARNING: /home/caozile/workspace/imx8mmini-4.9.123/build-imx8mmevk-wayland/tmp/work/x86_64-linux/icu-native/59.1-r0/temp/run.do_compile.7316:1 exit 1 from 'exit 1'
| ERROR: Function failed: do_compile (log file is located at /home/caozile/workspace/imx8mmini-4.9.123/build-imx8mmevk-wayland/tmp/work/x86_64-linux/icu-native/59.1-r0/temp/log.do_compile.7316)ERROR: Task (virtual:native:/home/caozile/workspace/imx8mmini-4.9.123/sources/poky/meta/recipes-support/icu/icu_59.1.bb:do_compile) failed with exit code '1'ERROR: binutils-cross-aarch64-2.29.1-r0 do_compile: oe_runmake failedERROR: binutils-cross-aarch64-2.29.1-r0 do_compile: Function failed: do_compile (log file is located at /home/caozile/workspace/imx8mmini-4.9.123/build-imx8mmevk-wayland/tmp/work/x86_64-linux/binutils-cross-aarch64/2.29.1-r0/temp/log.do_compile.55321)ERROR: Logfile of failure stored in: /home/caozile/workspace/imx8mmini-4.9.123/build-imx8mmevk-wayland/tmp/work/x86_64-linux/binutils-cross-aarch64/2.29.1-r0/temp/log.do_compile.55321