Case:00092377: gpu renderiing using Adobe Air application apk in MCIMX6Q-SDP
Board name: MCIMX6Q-SDP
Andriod: M6.0.1_2.0.0
Subject: gpu rendering using adobe Air application APK and picture attached.
请先将runState.txt和floorInfo.txt放在 /sdcard/Parameter2里面,然后安装adobe air环境AdobeAIR.apk,再安装打开D1_1024_2.2.apk即可看到画面
Original Attachment has been moved to: D1_1024_2.2.apk.zip
Original Attachment has been moved to: AdobeAIR.apk.zip
running=1&direction=2¤tFloor=25¤tMode=0&nextStopFloors=3,2,4&DFKR=0&scrollInterval=9
<root>
<floor display="B1">
<picURL>file://C:/Users/test/Parameter2/floorPics/b1.png</picURL>
</floor>
<floor display="1">
<picURL>file://C:/Users/test/Parameter2/floorPics/1.png</picURL>
</floor>
<floor display="2">
<picURL>file://C:/Users/test/Parameter2/floorPics/2.png</picURL>
</floor>
</root>
Hello rita
unfortunately I am not aware of Adobe Air use cases with i.MX6, for that
reason may be recommended to apply to MSS services for
help with integration Adobe freamework with i.MX6 Android.
Best regards
igor