Bluetechnix’ Single-Board Computer SBC-i.MX51 is based on Freescale’s high-performance i.MX51 mobile platform, incorporating an ARM Cortex-A8 CPU, an Image Processing Unit (IPUv3EX) and a Video Processing Unit (VPU). The IPUv3EX provides comprehensive support for the connectivity to displays and cameras. The VPU supports hardware encoding and decoding of MPEG- 4, H.263 and H.264 standards. The board‘s memory capabilities (NAND Flash, DDR2) and numerous interfaces like Ethernet, HDMI, 4xUSB and USB-OTG turn the SBC-i.MX51 into the ultimate development board for future high-end embedded devices. The Single-Board Computer supports Linux. A Windows Embedded CE image will be available soon.
Please note that the Single-Board Computer SBC-i.MX51 is now available at Farnell with the order number 1825712 (see here). Furthermore it will be shortly available at Digi-Key.
Please visit the Bluetechnix website for further information.
Your Bluetechnix Team