i.CORE M6S/DL/D/Q
i.Core M6S/DL/D/Q is the latest powerful i.MX6 SOM solution provided by Engicam.
Equipped with single,dual light,dual or quad Cortex-A9 core, i.Core M6 is the smallest low-cost SOM for high-end multimedia applications.
The full scalability of modules allows to create multiple products with different performance in a very short time to Market.
The i.Core M6 family is now enhanced by the Dual Light version, and by commercial versions for powerful low-cost applications.
Features | ![LogoShadowCustom.gif LogoShadowCustom.gif](/t5/image/serverpage/image-id/21918i8CB91223DC595DEB/image-size/large?v=v2&px=999) |
Memories - 1GB 64bit DDR3-1066 for i.Core M6Q
- 512MB 64bit DDR3-1066 for i.Core M6D
- 512MB 64bit DDR3-800 for i.Core M6DL
- 256MB 32bit DDR3-800 for i.Core M6S
- 256MB NAND Flash
Graphics and Multimedia - 1x Parallel LCD 18bit output
- 2x LVDS output
- 1x HDMI output
- Up to four simultaneous display driving support (
i.Core M6Q/D only) - Up to two simultaneous display driving support (
i.Core M6S/DL only)
- Dual display up to WUXGA (1920x1200) and HD1080
- OpenGL/ES 2.x 3D accelerator with OpenCL/EP support and OpenVG1.1 acceleration
- Multi-format HD1080 video decode and encode
- Parallel Camera Interface input
- Touch screen
Peripherals - 2x SD Card interface
- USB OTG HS, USB HS HOST, Uart, I2C, I2S, PCI Express
- SATA 3Gbps (i.Core M6Q/D only)
- Ethernet 10/100
Dimensions - Standard SODIMM footprint 67,4x31.9 mm PCB size
- Very Low Profile Module
| ![M6Q.png M6Q.png](/t5/image/serverpage/image-id/21911iC3BA8BC7F1C8D368/image-size/large?v=v2&px=999)
|
ENGICAM - i.Core M6S/DL/D/Q | ![pastedImage_3.png pastedImage_3.png](/t5/image/serverpage/image-id/21931iA1473870FAD2BC9E/image-size/large?v=v2&px=999) |