Video - iWave's Q7 SOM based on Freescale's i.MX 6 Series with Android 4.0 ICS

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Video - iWave's Q7 SOM based on Freescale's i.MX 6 Series with Android 4.0 ICS

Video - iWave's Q7 SOM based on Freescale's i.MX 6 Series with Android 4.0 ICS

http://www.youtube.com/watch?v=nUEW8Pt3ksU&feature=player_embedded

 

Uploaded by iWavesystems on Feb 28, 2012

iW-RainboW-G15M is Freescale's i.MX6 based Q7 compatible CPU module for faster and multimedia focused applications. The module has on-board expandable 1GB DDR3 RAM(expandable), micro SD slot and optional eMMC flash. With the extreme peripheral integration, the module supports industry latest high performance interfaces such as, PCIe Gen2, Gigabit Ethernet, SATA 3.0, HDMI 1.4 and SDXC etc.

Category:

Science & Technology

License:

Standard YouTube License

 

 

标签 (1)
标记 (1)
无评分
版本历史
最后更新:
‎08-23-2012 04:51 PM
更新人: