Freescale and Boundary Devices are excited to announce the availability of the i.MX6x Sabre Lite Board, a low-cost development platform featuring the powerful i.MX 6Quad Application Processor.
$299
i.MX6 Development Board
Highlights of the platform include:
- Quad-Core ARM® Cortex A9 processor at 1GHz
- 1GByte of 64-bit wide DDR3 @ 532MHz
- Three display ports (RGB, LVDS, and HDMI 1.4a)
- Two camera ports (1xParallel, 1x MIPI CSI-2)
- Multi-stream-capable HD video engine delivering
- H.264 1080p60 decode, 1080p30 encode and 3-D video playback in HD
- Triple Play Graphics system consisting of a Quad-shader 3D unit capable of 200MT/s, and a separate 2-D and separate OpenVG Vertex acceleration engine for superior 3D, 2D and user interface acceleration
- Serial ATA 2.5 (SATA) at 3Gbps
- Dual SD 3.0/SDXC card slots
- PCIe port (1 lane)
- Analog (headphone/mic) and Digital (HDMI) audio
- Compact size (3″x3″)
- 10/100/Gb IEEE1588 Ethernet
- 10-pin JTAG interface
- 3 High speed USB ports (2xHost, 1xOTG)
- 1xCAN2 port
- I2C
- GPIOs
See Compatible Products for:
7″ Display
SATA Cable
5MP Camera
Android Button Board
LVDS Cable for Freescale 10.1″
PCIE DB
LEAD TIME IS CURRENTLY 2-3 WEEKS
Cost will be $199 in Production (October 2012)
Click here for more information.