SABRE Lite by Boundary Devices

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

SABRE Lite by Boundary Devices

SABRE Lite by Boundary Devices

Freescale and Boundary Devices are excited to announce the availability of the i.MX6x Sabre Lite Board, a low-cost development platform featuring the powerful i.MX 6Quad Application Processor.

 

imx6q_sabrelite_topSabre Lite by Boundary chart.bmp

 

$299

 

i.MX6 Development Board

Highlights of the platform include:

  • Quad-Core ARM® Cortex A9 processor at 1GHz
  • 1GByte of 64-bit wide DDR3 @ 532MHz
  • Three display ports (RGB, LVDS, and HDMI 1.4a)
  • Two camera ports (1xParallel, 1x MIPI CSI-2)
  • Multi-stream-capable HD video engine delivering
  • H.264 1080p60 decode, 1080p30 encode and 3-D video playback in HD
  • Triple Play Graphics system consisting of a Quad-shader 3D unit capable of 200MT/s, and a separate 2-D and separate OpenVG Vertex acceleration engine for superior 3D, 2D and user interface acceleration
  • Serial ATA 2.5 (SATA) at 3Gbps
  • Dual SD 3.0/SDXC card slots
  • PCIe port (1 lane)
  • Analog (headphone/mic) and Digital (HDMI) audio
  • Compact size (3″x3″)
  • 10/100/Gb IEEE1588 Ethernet
  • 10-pin JTAG interface
  • 3 High speed USB ports (2xHost, 1xOTG)
  • 1xCAN2 port
  • I2C
  • GPIOs

 

 

See Compatible Products for:
7″ Display
SATA Cable
5MP Camera
Android Button Board
LVDS Cable for Freescale 10.1″
PCIE DB

 

LEAD TIME IS CURRENTLY 2-3 WEEKS

Cost will be $199 in Production (October 2012)

 

Click here for more information.

 

标签 (1)
无评分
版本历史
最后更新:
‎09-10-2012 06:40 AM
更新人: