The newly announced i.MX RT1170 is a dual-core Arm® Cortex®-M based crossover MCU that breaks the gigahertz (GHz) barrier and accelerates advanced Machine Learning (ML) applications at the edge. Built using advanced 28nm FD-SOI technology for lower active and static power requirements, i.MX RT1170 MCU family integrates a GHz Arm Cortex-M7 and power-efficient Cortex-M4, advanced 2D vector graphics, together with NXP’s signature EdgeLock security solution. The i.MX RT1170 delivers a total CoreMark score of 6468 and address the growing performance needs of edge computing for industrial, Internet-of-Things (IoT) and automotive applications