my program load a bmp image and display it, after start up it, we should wait for a about 4.7s, then the screen would display the image.
./simple_gpu_player
get context for OpenGL & create frame buffer used:159.653000
link the shader used:183.930000
....
render end used:916.304000
render end used:932.968000
render end used:1982.968000
render end used:1999.632000
render end used:2016.304000
render end used:2032.969000
render end used:2049.636000
render end used:2866.298000
render end used:3082.967000... the screen is black
render end used:4682.972000
render end used:4699.636000
render end used:4716.304000
render end used:4732.968000
GPU Info
gpu : 0
model : 3000
revision : 5450
gpu : 1
model : 320
revision : 5303
gpu : 2
model : 355
revision : 1216
VIDEO MEMORY:
gcvPOOL_SYSTEM:
Free : 134217728 B
Used : 0 B
Total : 134217728 B
gcvPOOL_CONTIGUOUS:
Used : 0 B
gcvPOOL_VIRTUAL:
Used : 0 B
NON PAGED MEMORY:
Used : 0 B
Paged memory Info
low: 0 bytes
high: 0 bytes
CMA memory info
cma: 0 bytes
Device ID: 0
Device Ptr: 0x0049b644
CL_DEVICE_NAME: Vivante OpenCL Device
CL_DEVICE_VENDOR: Vivante Corporation
CL_DEVICE_TYPE: GPU
CL_DEVICE_OPENCL_C_VERSION: OpenCL C 1.1
CL_DEVICE_VENDOR_ID: 0x00564956
CL_DEVICE_PLATFORM: 0x766c9d2c
CL_DEVICE_VERSION: OpenCL 1.1
CL_DEVICE_PROFILE: EMBEDDED_PROFILE
CL_DRIVER_VERSION: OpenCL 1.1
CL_DEVICE_MAX_COMPUTE_UNITS: 4
CL_DEVICE_MAX_WORK_ITEM_DIMENSIONS: 3
CL_DEVICE_MAX_WORK_ITEM_SIZES[0]: 1024
CL_DEVICE_MAX_WORK_ITEM_SIZES[1]: 1024
CL_DEVICE_MAX_WORK_ITEM_SIZES[2]: 1024
CL_DEVICE_MAX_WORK_GROUP_SIZE: 1024
CL_DEVICE_MAX_CLOCK_FREQUENCY: 500 MHz
CL_DEVICE_IMAGE_SUPPORT: Yes
CL_DEVICE_MAX_READ_IMAGE_ARGS: 8
CL_DEVICE_MAX_WRITE_IMAGE_ARGS: 8
CL_DEVICE_IMAGE2D_MAX_WIDTH: 8192
CL_DEVICE_IMAGE2D_MAX_HEIGHT: 8192
CL_DEVICE_IMAGE3D_MAX_WIDTH: 0
CL_DEVICE_IMAGE3D_MAX_HEIGHT: 0
CL_DEVICE_IMAGE3D_MAX_DEPTH: 0
CL_DEVICE_MAX_SAMPLERS: 8