thanks a lot! the opening problem is gone.
the logcat now looks like this, and still no output:
--------- beginning of /dev/log/system
I/Vold ( 2019): Vold 2.1 (the revenge) firing up
E/Vold ( 2019): Error reading configuration (No such file or directory)... continuing anyways
--------- beginning of /dev/log/main
W/Resources( 2506): Preloaded drawable resource #0x10801f8 (android:drawable/btn_toggle_on_normal_holo_light) that varies with configuration!!
W/Resources( 2506): Preloaded drawable resource #0x10801f7 (android:drawable/btn_toggle_on_normal_holo_dark) that varies with configuration!!
W/Resources( 2506): Preloaded drawable resource #0x10801f6 (android:drawable/btn_toggle_on_focused_holo_light) that varies with configuration!!
W/Resources( 2506): Preloaded drawable resource #0x10801f5 (android:drawable/btn_toggle_on_focused_holo_dark) that varies with configuration!!
W/Resources( 2506): Preloaded drawable resource #0x10801f4 (android:drawable/btn_toggle_on_disabled_holo_light) that varies with configuration!!
W/Resources( 2506): Preloaded drawable resource #0x10801f3 (android:drawable/btn_toggle_on_disabled_holo_dark) that varies with configuration!!
W/Resources( 2506): Preloaded drawable resource #0x10801f2 (android:drawable/btn_toggle_on_disabled_focused_holo_light) that varies with configuration!!
W/Resources( 2506): Preloaded drawable resource #0x10801f1 (android:drawable/btn_toggle_on_disabled_focused_holo_dark) that varies with configuration!!
I/SurfaceFlinger( 2510): SurfaceFlinger is starting
I/SurfaceFlinger( 2510): SurfaceFlinger's main thread ready to run. Initializing graphics H/W...
D/libEGL ( 2510): loaded /system/lib/egl/libEGL_VIVANTE.so
D/libEGL ( 2510): loaded /system/lib/egl/libGLESv1_CM_VIVANTE.so
D/libEGL ( 2510): loaded /system/lib/egl/libGLESv2_VIVANTE.so
W/imx6.gralloc( 2510): 32bpp setting of Framebuffer catched!
W/imx6.gralloc( 2510): using (fd=16)
W/imx6.gralloc( 2510): id = DISP3 BG
W/imx6.gralloc( 2510): xres = 800 px
W/imx6.gralloc( 2510): yres = 480 px
W/imx6.gralloc( 2510): xres_virtual = 800 px
W/imx6.gralloc( 2510): yres_virtual = 1536 px
W/imx6.gralloc( 2510): bpp = 32
W/imx6.gralloc( 2510): r = 0:8
W/imx6.gralloc( 2510): g = 8:8
W/imx6.gralloc( 2510): b = 16:8
W/imx6.gralloc( 2510): width = 127 mm (160.000000 dpi)
W/imx6.gralloc( 2510): height = 76 mm (160.421051 dpi)
W/imx6.gralloc( 2510): refresh rate = 59.48 Hz
D/dalvikvm( 2506): GC_EXPLICIT freed 54K, 10% free 2289K/2524K, paused 1ms+2ms, total 19ms
W/Resources( 2506): Preloaded drawable resource #0x10801ef (android:drawable/btn_toggle_off_pressed_holo_light) that varies with configuration!!
W/Resources( 2506): Preloaded drawable resource #0x10801ee (android:drawable/btn_toggle_off_pressed_holo_dark) that varies with configuration!!
W/Resources( 2506): Preloaded drawable resource #0x10801ed (android:drawable/btn_toggle_off_normal_holo_light) that varies with configuration!!
W/Resources( 2506): Preloaded drawable resource #0x10801ec (android:drawable/btn_toggle_off_normal_holo_dark) that varies with configuration!!
W/Resources( 2506): Preloaded drawable resource #0x10801eb (android:drawable/btn_toggle_off_focused_holo_light) that varies with configuration!!
W/Resources( 2506): Preloaded drawable resource #0x10801ea (android:drawable/btn_toggle_off_focused_holo_dark) that varies with configuration!!
I/FslHwcomposer( 2510): fb0 is ldb
I/FslHwcomposer( 2510): device
I/FslHwcomposer( 2510): fb1 is overlay device
I/FslHwcomposer( 2510): fb2 is hdmi
I/FslHwcomposer( 2510): device
I/FslHwcomposer( 2510): open /sys/class/graphics/fb2/disp_dev/cable_state failed
W/FslHwcomposer( 2510): system can't support more than 2 devices
I/FslHwcomposer( 2510): hwcomposer: open framebuffer fb0
W/Resources( 2506): Preloaded drawable resource #0x10801e9 (android:drawable/btn_toggle_off_disabled_holo_light) that varies with configuration!!
W/Resources( 2506): Preloaded drawable resource #0x10801e8 (android:drawable/btn_toggle_off_disabled_holo_dark) that varies with configuration!!
I/v_hwc ( 2510): Detected display /dev/graphics/fb0
I/v_hwc ( 2510): xres = 800 px
I/v_hwc ( 2510): yres = 480 px
I/v_hwc ( 2510): xres_virtual = 800 px
I/v_hwc ( 2510): yres_virtual = 1536 px
I/v_hwc ( 2510): width = -1 mm (0.0 dpi)
I/v_hwc ( 2510): height = -1 mm (0.0 dpi)
I/v_hwc ( 2510): refresh rate = 59.0 Hz
I/v_hwc ( 2510): Detected display /dev/graphics/fb2
I/v_hwc ( 2510): xres = 640 px
I/v_hwc ( 2510): yres = 480 px
I/v_hwc ( 2510): xres_virtual = 640 px
I/v_hwc ( 2510): yres_virtual = 480 px
I/v_hwc ( 2510): width = -1 mm (0.0 dpi)
I/v_hwc ( 2510): height = -1 mm (0.0 dpi)
I/v_hwc ( 2510): refresh rate = 60.0 Hz
E/v_hwc ( 2510): hwc_device_open(345): Failed to initialize hwcomposer!
E/FslHwcomposer( 2510): Error! viv_hwc open failed
I/FslHwcomposer( 2510): hwc_device_open,367
I/SurfaceFlinger( 2510): Using composer version 1.1
W/SurfaceFlinger( 2510): no suitable EGLConfig found, trying without EGL_FRAMEBUFFER_TARGET_ANDROID
W/SurfaceFlinger( 2510): no suitable EGLConfig found, trying without EGL_RECORDABLE_ANDROID
W/SurfaceFlinger( 2510): no suitable EGLConfig found, trying with 16-bit color allowed
E/SurfaceFlinger( 2510): no suitable EGLConfig found, giving up
E/libEGL ( 2510): validate_display_connection:266 error 3005 (EGL_BAD_CONFIG)
F/libc ( 2510): Fatal signal 11 (SIGSEGV) at 0x00000004 (code=1), thread 2513 (SurfaceFlinger)