Hi all,
I'm working on the MCIMX6Q-SDB board(REV B5). When i use the mfgtool(Mfgtools-Rel-13.01.00_ER_MX6Q_UPDATER) to download Android 4.2.2 prebuilt image , it return err.
U-Boot 2009.08 (Jun 02 2013 - 23:06:16)
CPU: Freescale i.MX6 family TO1.2 at 792 MHz
Thermal sensor with ratio = 189
Temperature: 47 C, calibration data 0x5ae4e87d
mx6q pll1: 792MHz
mx6q pll2: 528MHz
mx6q pll3: 480MHz
mx6q pll8: 50MHz
ipg clock : 66000000Hz
ipg per clock : 66000000Hz
uart clock : 80000000Hz
cspi clock : 60000000Hz
ahb clock : 132000000Hz
axi clock : 264000000Hz
emi_slow clock: 132000000Hz
ddr clock : 528000000Hz
usdhc1 clock : 198000000Hz
usdhc2 clock : 198000000Hz
usdhc3 clock : 198000000Hz
usdhc4 clock : 198000000Hz
nfc clock : 24000000Hz
Board: i.MX6Q-SABRESD: RevC Board: 0x63312 [POR ]
Boot Device: SPI NOR
I2C: ready
DRAM: 1 GB
MMC: FSL_USDHC: 0,FSL_USDHC: 1,FSL_USDHC: 2,FSL_USDHC: 3
Using default environment
In: serial
Out: serial
Err: serial
Net: got MAC address from IIM: 00:04:9f:02:66:c3
FEC0 [PRIME]
Hit any key to stop autoboot: 0
## Booting kernel from Legacy Image at 10800000 ...
Image Name: Linux-3.0.35-2563-gd970361
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 3162980 Bytes = 3 MB
Load Address: 10008000
Entry Point: 10008000
Verifying Checksum ... OK
## Loading init Ramdisk from Legacy Image at 10c00000 ...
Image Name: uboot initramfs rootfs
Image Type: ARM Linux RAMDisk Image (gzip compressed)
Data Size: 4543831 Bytes = 4.3 MB
Load Address: 00000000
Entry Point: 00000000
Verifying Checksum ... OK
Loading Kernel Image ... OK
OK
Starting kernel ...
Uncompressing Linux... done, booting the kernel.
Linux version 3.0.35-2563-gd970361 (b43083@bluemeany) (gcc version 4.6.2 20110630 (prerelease) (Freescale MAD -- Linaro 2011.07 -- Built at 2011/08/10 09:20) ) #1 SMP PREEMPT Sun Jun 2 22:56:58 CDT 2013
CPU: ARMv7 Processor [412fc09a] revision 10 (ARMv7), cr=10c53c7d
CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache
Machine: Freescale i.MX 6Quad/DualLite/Solo Sabre-SD Board
Memory policy: ECC disabled, Data cache writealloc
CPU identified as i.MX6Q, silicon rev 1.2
PERCPU: Embedded 7 pages/cpu @8c008000 s5184 r8192 d15296 u32768
Built 1 zonelists in Zone order, mobility grouping on. Total pages: 260096
Kernel command line: console=ttymxc0,115200 rdinit=/linuxrc enable_wait_mode=off
PID hash table entries: 4096 (order: 2, 16384 bytes)
Dentry cache hash table entries: 131072 (order: 7, 524288 bytes)
Inode-cache hash table entries: 65536 (order: 6, 262144 bytes)
Memory: 1024MB = 1024MB total
Memory: 1028692k/1028692k available, 19884k reserved, 0K highmem
Virtual kernel memory layout:
vector : 0xffff0000 - 0xffff1000 ( 4 kB)
fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
DMA : 0xf4600000 - 0xffe00000 ( 184 MB)
vmalloc : 0xc0800000 - 0xf2000000 ( 792 MB)
lowmem : 0x80000000 - 0xc0000000 (1024 MB)
pkmap : 0x7fe00000 - 0x80000000 ( 2 MB)
modules : 0x7f000000 - 0x7fe00000 ( 14 MB)
.init : 0x80008000 - 0x8003a000 ( 200 kB)
.text : 0x8003a000 - 0x805ada2c (5583 kB)
.data : 0x805ae000 - 0x805fc800 ( 314 kB)
.bss : 0x805fc824 - 0x80627774 ( 172 kB)
SLUB: Genslabs=13, HWalign=32, Order=0-3, MinObjects=0, CPUs=4, Nodes=1
Preemptible hierarchical RCU implementation.
NR_IRQS:624
MXC GPIO hardware
sched_clock: 32 bits at 3000kHz, resolution 333ns, wraps every 1431655ms
arm_max_freq=1GHz
MXC_Early serial console at MMIO 0x2020000 (options '115200')
bootconsole [ttymxc0] enabled
Console: colour dummy device 80x30
Calibrating delay loop... 1581.05 BogoMIPS (lpj=7905280)
pid_max: default: 32768 minimum: 301
Mount-cache hash table entries: 512
CPU: Testing write buffer coherency: ok
hw perfevents: enabled with ARMv7 Cortex-A9 PMU driver, 7 counters available
CPU1: Booted secondary processor
CPU2: Booted secondary processor
CPU3: Booted secondary processor
Brought up 4 CPUs
SMP: Total of 4 processors activated (6324.22 BogoMIPS).
print_constraints: dummy:
NET: Registered protocol family 16
print_constraints: vddpu: 725 <--> 1300 mV at 700 mV fast normal
print_constraints: vddcore: 725 <--> 1300 mV at 1100 mV fast normal
print_constraints: vddsoc: 725 <--> 1300 mV at 1200 mV fast normal
print_constraints: vdd2p5: 2000 <--> 2775 mV at 2400 mV fast normal
print_constraints: vdd1p1: 800 <--> 1400 mV at 1100 mV fast normal
print_constraints: vdd3p0: 2625 <--> 3400 mV at 3000 mV fast normal
No AHCI save PWR: PDDQ enabled
hw-breakpoint: found 6 breakpoint and 1 watchpoint registers.
hw-breakpoint: 1 breakpoint(s) reserved for watchpoint single-step.
hw-breakpoint: maximum watchpoint size is 4 bytes.
L310 cache controller enabled
l2x0: 16 ways, CACHE_ID 0x410000c7, AUX_CTRL 0x02070000, Cache size: 1048576 B
bio: create slab <bio-0> at 0
mxs-dma mxs-dma-apbh: initialized
print_constraints: SPKVDD: 4200 mV
print_constraints: vmmc: 3300 mV
SCSI subsystem initialized
spi_imx imx6q-ecspi.0: probed
usbcore: registered new interface driver usbfs
usbcore: registered new interface driver hub
usbcore: registered new device driver usb
mc_pfuze 1-0008: ID: 0,Full lay: 1 ,Metal lay: 0
mc_pfuze 1-0008: FAB: 0 ,FIN: 0
PF100 1.0 chip found!
print_constraints: PFUZE100_SW1A: 300 <--> 1875 mV at 1300 mV
print_constraints: PFUZE100_SW1B: 300 <--> 1875 mV at 300 mV
print_constraints: PFUZE100_SW1C: 300 <--> 1875 mV at 1300 mV
print_constraints: PFUZE100_SW2: 800 <--> 3950 mV at 3300 mV
print_constraints: PFUZE100_SW3A: 400 <--> 1975 mV at 1500 mV
print_constraints: PFUZE100_SW3B: 400 <--> 1975 mV at 1500 mV
print_constraints: PFUZE100_SW4: 800 <--> 3950 mV at 3150 mV
print_constraints: PFUZE100_SWBST: 5000 <--> 5150 mV at 5000 mV
print_constraints: PFUZE100_VSNVS: 1200 <--> 3000 mV at 3000 mV
print_constraints: PFUZE100_VREFDDR: at 750 mV
print_constraints: PFUZE100_VGEN1: 800 <--> 1550 mV at 1500 mV
print_constraints: PFUZE100_VGEN2: 800 <--> 1550 mV at 1500 mV
print_constraints: PFUZE100_VGEN3: 1800 <--> 3300 mV at 2500 mV
print_constraints: PFUZE100_VGEN4: 1800 <--> 3300 mV at 1800 mV
print_constraints: PFUZE100_VGEN5: 1800 <--> 3300 mV at 2800 mV
print_constraints: PFUZE100_VGEN6: 1800 <--> 3300 mV at 3300 mV
imx-ipuv3 imx-ipuv3.0: IPU DMFC NORMAL mode: 1(0~1), 5B(4,5), 5F(6,7)
imx-ipuv3 imx-ipuv3.1: IPU DMFC NORMAL mode: 1(0~1), 5B(4,5), 5F(6,7)
Advanced Linux Sound Architecture Driver Version 1.0.24.
Bluetooth: Core ver 2.16
NET: Registered protocol family 31
Bluetooth: HCI device and connection manager initialized
Bluetooth: HCI socket layer initialized
Bluetooth: L2CAP socket layer initialized
Bluetooth: SCO socket layer initialized
max17135 2-0048: PMIC MAX17135 for eInk display
i2c-core: driver [max17135] using legacy suspend method
i2c-core: driver [max17135] using legacy resume method
Switching to clocksource mxc_timer1
Clockevents: could not switch to one-shot mode:
Clockevents: could not switch to one-shot mode:
Clockevents: could not switch to one-shot mode:
Clockevents: could not switch to one-shot mode: dummy_timer is not functional.
dummy_timer is not functional.
dummy_timer is not functional.
Could not switch to high resolution mode on CPU 0
Could not switch to high resolution mode on CPU 1
Could not switch to high resolution mode on CPU 3
NET: Registered protocol family 2
IP route cache hash table entries: 32768 (order: 5, 131072 bytes)
TCP established hash table entries: 131072 (order: 8, 1048576 bytes)
TCP bind hash table entries: 65536 (order: 7, 786432 bytes)
TCP: Hash tables configured (established 131072 bind 65536)
TCP reno registered
UDP hash table entries: 512 (order: 2, 16384 bytes)
UDP-Lite hash table entries: 512 (order: 2, 16384 bytes)
NET: Registered protocol family 1
RPC: Registered named UNIX socket transport module.
RPC: Registered udp transport module.
RPC: Registered tcp transport module.
RPC: Registered tcp NFSv4.1 backchannel transport module.
Unpacking initramfs...
dummy_timer is not functional.
Could not switch to high resolution mode on CPU 2
Freeing initrd memory: 4436K
PMU: registered new PMU device of type 0
Static Power Management for Freescale i.MX6
wait mode is disabled for i.MX6
cpaddr = c0880000 suspend_iram_base=c091c000
PM driver module loaded
IMX usb wakeup probe
cpu regulator mode:ldo_bypass
_regulator_get: get() with no identifier
mx6_cpu_regulator_init: failed to get pu regulator
i.MXC CPU frequency driver
Internal error: Oops - undefined instruction: 0 [#1] PREEMPT SMP
Modules linked in:
CPU: 2 Not tainted (3.0.35-2563-gd970361 #1)
PC is at put_filp+0x10/0x7c
LR is at path_openat+0xf0/0x3a4
pc : [<800ec6c8>] lr : [<800f7c00>] psr: 60000013
sp : bda47e90 ip : 00000000 fp : 000a491c
r10: 00000000 r9 : bda46000 r8 : bda46000
r7 : bda47eb4 r6 : fffffffe r5 : bda47f78 r4 : bfeb6460
r3 : bfeb6480 r2 : 00000000 r1 : 00000000 r0 : bfeb6460
Flags: nZCv IRQs on FIQs on Mode SVC_32 ISA ARM Segment user
Control: 10c53c7d Table: 4da7c04a DAC: 00000015
Process hotplug (pid: 478, stack limit = 0xbda462f0)
Stack: (0xbda47e90 to 0xbda48000)
7e80: bda47f78 fffffffe bda47ef8 800f7c00
7ea0: bda47ec4 000003ff 00000000 bda47f80 bda46000 bffc30a0 be027bb0 800ea8cc
7ec0: 000003ff 00000000 805fbb40 00000003 bda47f78 bd931000 ffffff9c ffffff9c
7ee0: bda46000 00000000 000a491c 800f7f90 00000043 2ac55d34 bffc30a0 be027bb0
7f00: ab3df08e 0000000c bd93100f bffc30a0 be002088 be082000 00000103 00000004
7f20: 00000000 00000000 bfd16570 000a7e00 805c3d14 000a7dec bff197e0 bff197e8
7f40: 00000000 bff19820 000a4800 000a4801 00000000 bfeb6460 000a7dec bd931000
7f60: 000a4800 00000000 00000003 800ea444 7ed2e7ec 00000000 000a4800 00000000
7f80: 00000024 00000100 00200200 000a7e1c 000a7e00 000a7dec 00000005 800400c4
7fa0: 00000000 8003ff40 000a7e1c 000a7e00 000a7e00 000a4800 000a7dec 0000002f
7fc0: 000a7e1c 000a7e00 000a7dec 00000005 7ed2e840 000a6a5c 000a7e00 000a491c
7fe0: 2ac55d34 7ed2e75c 00038048 2ac55d54 20000010 000a7e00 67a11877 438313c7
[<800ec6c8>] (put_filp+0x10/0x7c) from [<800f7c00>] (path_openat+0xf0/0x3a4)
[<800f7c00>] (path_openat+0xf0/0x3a4) from [<800f7f90>] (do_filp_open+0x2c/0x80)
[<800f7f90>] (do_filp_open+0x2c/0x80) from [<800ea444>] (do_sys_open+0xdc/0x174)
[<800ea444>] (do_sys_open+0xdc/0x174) from [<8003ff40>] (ret_fast_syscall+0x0/0x30)
Code: e92d4010 e2803020 e24dd008 e1a04000 (f77ff05f)
Internal error: Oops - undefined instruction: 0 [#2] PREEMPT SMP
---[ end trace 86a7da615f57aaeb ]---
Modules linked in:
CPU: 0 Tainted: G D (3.0.35-2563-gd970361 #1)
PC is at put_filp+0x10/0x7c
LR is at path_openat+0xf0/0x3a4
pc : [<800ec6c8>] lr : [<800f7c00>] psr: 60000013
sp : bdabde90 ip : 00000000 fp : 00000000
r10: 00000000 r9 : bdabc000 r8 : bdabc000
r7 : bdabdeb4 r6 : fffffffe r5 : bdabdf78 r4 : bda5f140
r3 : bda5f160 r2 : 00000000 r1 : 00000000 r0 : bda5f140
Flags: nZCv IRQs on FIQs on Mode SVC_32 ISA ARM Segment user
Control: 10c53c7d Table: 4dac004a DAC: 00000015
Process hotplug (pid: 484, stack limit = 0xbdabc2f0)
Stack: (0xbdabde90 to 0xbdabe000)
de80: bdabdf78 fffffffe bdabdef8 800f7c00
dea0: bdabdec4 bdabdf08 bffc30a0 be0a3a18 00001000 bffc30a0 be0a3908 00000000
dec0: 00000001 00000000 bdabdf00 00000001 bdabdf78 bffed000 ffffff9c ffffff9c
dee0: bdabc000 00000000 00000000 800f7f90 00000041 2ab0426c bffc30a0 be0a3908
df00: e2a6dd9b 0000000b bffed005 bffc30a0 be002088 be07a2e0 00000101 00000004
df20: 00000000 00000000 00000000 2ab15adc 805c3d14 00000001 bff19a80 bff19a88
df40: 00000000 bff19ac0 00000000 00000001 00000000 bda5f140 00000001 bffed000
df60: 00000000 00000000 00000001 800ea444 2ab15358 800f7f5c 00000000 00000000
df80: 00000024 00000100 000102f0 2ab208b4 2ab208b8 00000001 00000005 800400c4
dfa0: 00000000 8003ff40 2ab208b4 2ab208b8 2ab15adc 00000000 00000001 00000000
dfc0: 2ab208b4 2ab208b8 00000001 00000005 00000000 0000a149 00000001 00000000
dfe0: 2ab20b40 7ea41510 2ab0a7e4 2ab10f5c 60000010 2ab15adc cfffdc3d ffffcf51
[<800ec6c8>] (put_filp+0x10/0x7c) from [<800f7c00>] (path_openat+0xf0/0x3a4)
[<800f7c00>] (path_openat+0xf0/0x3a4) from [<800f7f90>] (do_filp_open+0x2c/0x80)
[<800f7f90>] (do_filp_open+0x2c/0x80) from [<800ea444>] (do_sys_open+0xdc/0x174)
[<800ea444>] (do_sys_open+0xdc/0x174) from [<8003ff40>] (ret_fast_syscall+0x0/0x30)
Code: e92d4010 e2803020 e24dd008 e1a04000 (f77ff05f)
---[ end trace 86a7da615f57aaec ]---
JFFS2 version 2.2. (NAND) 漏 2001-2006 Red Hat, Inc.
msgmni has been set to 2017
cryptodev: driver loaded.
io scheduler noop registered
io scheduler deadline registered
io scheduler cfq registered (default)
Unable to handle kernel paging request at virtual address 10446000
mxc_sdc_fb mxc_sdc_fb.0: register mxc display driver ldb
_regulator_get: get() with no identifier
pgd = bc07c000
[10446000] *pgd=00000000
Internal error: Oops: 5 [#3] PREEMPT SMP
Modules linked in:
CPU: 3 Tainted: G D (3.0.35-2563-gd970361 #1)
PC is at kmem_cache_alloc+0xd4/0x110
LR is at anon_vma_fork+0x58/0x134
pc : [<800e7678>] lr : [<800dbb4c>] psr: 60000093
sp : bc16fe90 ip : 00000001 fp : 00001473
r10: 805c3cc0 r9 : 10446000 r8 : 00000000
r7 : 0bfe8000 r6 : 10446000 r5 : 000000d0 r4 : bfff2200
r3 : bc16e000 r2 : 805c3cc0 r1 : 8003c100 r0 : 20000013
Flags: nZCv IRQs off FIQs on Mode SVC_32 ISA ARM Segment user
Control: 10c53c7d Table: 4c07c04a DAC: 00000015
Process hotplug (pid: 659, stack limit = 0xbc16e2f0)
Stack: (0xbc16fe90 to 0xbc170000)
fe80: bffe1d98 800dbb4c bfee27b0 bfee2d20
fea0: bc14c5d8 bc14c268 80608d60 00000000 00000003 bc14c910 be07167c 800dbb4c
fec0: bc14c5d8 bfe73ba0 bc14c268 bc16e000 bc14c90c 800713b0 bdaa3b68 00000020
fee0: 00000020 bc14c8fc bc14c8f0 bfe73860 bfe7389c bfe73bdc be0020d4 bfcceb80
ff00: 01200011 bc16e000 bc093b80 805fdd40 bfcceca4 00000000 00000000 80071eac
ff20: 00000246 00000000 00000000 bfcced1c 7e955248 bc16ffb0 000000c3 00000000
ff40: bc16e000 01200011 00000000 bc16ffb0 00000000 7e955248 bc16e000 00000000
ff60: 7e955274 80072484 2aaf7068 00000000 00000000 00000000 00000001 2de54484
ff80: 51ac142f 00000000 00000001 02625a04 2aaf7068 7e955248 2acf1000 00000078
ffa0: 800400c4 8003ff40 00000000 2aaf7068 01200011 00000000 00000000 00000000
ffc0: 2aaf7068 7e955248 2acf1000 00000078 00000293 00000000 000a73ac 7e955274
ffe0: 2aaf74c0 7e955248 00000000 2ac61b48 60000010 01200011 5c56af62 a9fd7000
[<800e7678>] (kmem_cache_alloc+0xd4/0x110) from [<800dbb4c>] (anon_vma_fork+0x58/0x134)
[<800dbb4c>] (anon_vma_fork+0x58/0x134) from [<800713b0>] (dup_mm+0x184/0x46c)
[<800713b0>] (dup_mm+0x184/0x46c) from [<80071eac>] (copy_process+0x7cc/0xce4)
[<80071eac>] (copy_process+0x7cc/0xce4) from [<80072484>] (do_fork+0x9c/0x264)
[<80072484>] (do_fork+0x9c/0x264) from [<8003ff40>] (ret_fast_syscall+0x0/0x30)
Code: 1affffe9 e5948014 e28bb004 e3a0c001 (e7968008)
---[ end trace 86a7da615f57aaed ]---
imx-ipuv3 imx-ipuv3.1: IPU DMFC DP HIGH RESOLUTION: 1(0,1), 5B(2~5), 5F(6,7)
Unable to handle kernel paging request at virtual address 10446000
pgd = 80004000
[10446000] *pgd=00000000
Internal error: Oops: 5 [#4] PREEMPT SMP
Modules linked in:
CPU: 3 Tainted: G D (3.0.35-2563-gd970361 #1)
PC is at kmem_cache_alloc+0xd4/0x110
LR is at anon_vma_prepare+0x2c/0x168
pc : [<800e7678>] lr : [<800db6ac>] psr: 60000193
sp : bc027d90 ip : 00000001 fp : 00001473
r10: 805c3cc0 r9 : 10446000 r8 : 00000000
r7 : 0bfe8000 r6 : 10446000 r5 : 000000d0 r4 : bfff2200
r3 : bc026000 r2 : 805c3cc0 r1 : 8003c100 r0 : 20000113
Flags: nZCv IRQs off FIQs on Mode SVC_32 ISA ARM Segment kernel
Control: 10c53c7d Table: 4c07c04a DAC: 00000015
Process kworker/u:0 (pid: 668, stack limit = 0xbc0262f0)
Stack: (0xbc027d90 to 0xbc028000)
7d80: 000284d0 800db6ac 805fc564 bc14c580
7da0: 00000000 7effffee 80608d60 bfe73d40 bfe73d40 bff147fc 00000000 800db6ac
7dc0: 00000000 bc14c580 7effe000 7effffee 7effffee bc0b5fb8 bff147fc 800d88b4
7de0: 00000000 00000000 00000000 bc14c580 7effffee 7effffee bc0b5fb8 800d47b0
7e00: 805fbb40 00000001 00000000 8009228c 8c010e40 bc0b5fb8 bfe73d40 60000113
7e20: bfe73d40 8bffe280 00000000 bc0b5fb8 bfe73d40 bc0b4000 000003f7 7effffee
7e40: bfe73d40 bc14c580 bc0b5fb8 00000001 00000000 800d4954 bc0b5fb8 00000001
7e60: 00000000 00000017 bc14c580 bfd472c0 7effffee bfe73d40 00000000 bff0a700
7e80: 00000000 800d4bd0 bc026000 00000000 00000001 00000020 00000000 bc027edc
7ea0: 00000080 00000001 bff0a700 bc026000 00000000 bc026000 00000000 bff0a700
7ec0: bff0a7b0 800f0088 00000017 bc027edc 00000000 00000000 8045b960 bc00a3c8
7ee0: 00000080 0000000e 00000ffc 0000000e 7effffee 800f0248 bc00a3c0 00000000
7f00: 805e222e 00000000 00000000 00000000 bffef000 bc026000 00000000 bffef000
7f20: 00000001 bff0a700 bc026000 bc027f78 bc00a3c0 800f037c 00000000 00000080
7f40: bff8bc3c 800f1174 bc026000 00000000 805c3cc0 bff8bc3c 805e2220 bc027f78
7f60: bffef000 00000000 00000000 00000000 00000000 80043024 00000000 00000000
7f80: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
7fa0: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
7fc0: ffffffff bfeaccc0 bff894e0 00000000 ffffffff 00000000 00000000 80085b28
7fe0: 00000000 bfeaccc0 80085a2c 80040a18 00000013 80040a18 67a118f5 60833196
[<800e7678>] (kmem_cache_alloc+0xd4/0x110) from [<800db6ac>] (anon_vma_prepare+0x2c/0x168)
[<800db6ac>] (anon_vma_prepare+0x2c/0x168) from [<800d88b4>] (expand_downwards+0x14/0x1a0)
[<800d88b4>] (expand_downwards+0x14/0x1a0) from [<800d47b0>] (handle_pte_fault+0x654/0x72c)
[<800d47b0>] (handle_pte_fault+0x654/0x72c) from [<800d4954>] (handle_mm_fault+0xcc/0x16c)
[<800d4954>] (handle_mm_fault+0xcc/0x16c) from [<800d4bd0>] (__get_user_pages+0x124/0x2f0)
[<800d4bd0>] (__get_user_pages+0x124/0x2f0) from [<800f0088>] (get_arg_page+0x50/0xb4)
[<800f0088>] (get_arg_page+0x50/0xb4) from [<800f0248>] (copy_strings+0x15c/0x270)
[<800f0248>] (copy_strings+0x15c/0x270) from [<800f037c>] (copy_strings_kernel+0x20/0x28)
[<800f037c>] (copy_strings_kernel+0x20/0x28) from [<800f1174>] (do_execve+0x1ac/0x268)
[<800f1174>] (do_execve+0x1ac/0x268) from [<80043024>] (kernel_execve+0x38/0x7c)
[<80043024>] (kernel_execve+0x38/0x7c) from [<80085b28>] (____call_usermodehelper+0xfc/0x124)
[<80085b28>] (____call_usermodehelper+0xfc/0x124) from [<80040a18>] (kernel_thread_exit+0x0/0x8)
Code: 1affffe9 e5948014 e28bb004 e3a0c001 (e7968008)
---[ end trace 86a7da615f57aaee ]---
Console: switching to colour frame buffer device 128x48
mxc_sdc_fb mxc_sdc_fb.1: register mxc display driver ldb
mxc_sdc_fb mxc_sdc_fb.2: register mxc display driver lcd
Unable to handle kernel paging request at virtual address 10446000
But when i use the Mfgtools-Rel-3.0.0_20121119_GA_MX6Q_UPDATER to download android 4.04 prebuilt image, it succeed
Is it that my board is too old to may it happen?
you should be able to download the latest android to that revision of the board without problems. What profile are you using to download it?, I have tried EMMC without issues.